![]()
Global
These are navigation links to move inside this page.
Soft-start/stop Solid State Contactors
Soft-start/stop Function Starts and Stops Three-phase Motors Smoothly and Economically
![]()
Quick links to 'G3J-T' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Number of elements | Insulation method | Rated supply voltage | Input method | Applicable motor | Model | |
| 3 | Phototriac | 12 to 24 VDC | No-voltage input (open and short- circuit input) | 2.2 kW (5.5 A) | 380 to 400 VAC | G3J-T405BL |
| 0.75 kW (2.4 A) | G3J-T403BL | |||||
| 3.7 kW (17.4 A) | 200 to 220 VAC | G3J-T217BL | ||||
| 2.2 kW (11.1 A) | G3J-T211BL | |||||
| 0.75 kW (4.8 A) | G3J-T205BL | |||||
Note:When ordering, specify the rated supply voltage.
Accessories (Order Separately)
Mounting Bracket
| Model |
| R99-14 FOR G3J (See note.) |
Note:Use this Bracket when mounting Thermal Relay to a G3J-series SSR.