Page top

Lead Contents

Soft-start/stop Solid State Contactors

G3J-T

G3J-T

Soft-start/stop Function Starts and Stops Three-phase Motors Smoothly and Economically

Primary Contents



Function like an inverter by holding down the starting current.

Harmonized protection with thermal overload relays complying with IEC 947-4-1 (Class 10A/10); can be used like a standard contactor.

Comply with UL, CSA, IEC (400-V models only), and JEM requirements.

Mount with screws or to DIN tracks.

Compact monoblock construction for the G3J-T217BL(W: 100 × H: 100 × D: 110 mm) with a heat sink.

Snubber circuit and varistor are built-in.

Operation indicator.