![]()
Global
These are navigation links to move inside this page.
Power Relay
A High-capacity, High-dielectric-strength, Multi-pole Relay Used Like a Contactor
![]()
Quick links to 'G7J' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Coil Ratings
| Rated voltage | Rated current | Coil resistance | Must-operate voltage | Must-release voltage | Max. voltage | Power consumption | |
| AC | 24 VAC | 75 mA | --- | 75% max. of rated voltage | 15% min. of rated voltage | 110% of rated voltage | Approx. 1.8 to 2.6 VA |
| 50 VAC | 36 mA | --- | |||||
| 100 to 120 VAC | 18 to 21.6 mA | --- | |||||
| 200 to 240 VDC | 9 to 10.8 mA | --- | |||||
| DC | 12 VDC | 167 mA | 72 Ω | 10% min. of rated voltage | Approx. 2.0 W | ||
| 24 VDC | 83 mA | 288 Ω | |||||
| 48 VDC | 42 mA | 1,150 Ω | |||||
| 100 VDC | 20 mA | 5,000 Ω | |||||
Note:
1.The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15 % ⁄ -20% for AC rated current and ±15% for DC coil resistance. (The values given for AC rated current apply at 50 Hz or 60 Hz.)
2.Performance characteristic data are measured at a coil temperature of 23°C
3.The maximum voltage is one that is applicable to the Relay coil at 23°C.
Contact Ratings
| Item | Resistive load (cos Φ = 1) | Inductive load (cosΦ = 0.4) | Resistive load |
| Contact mechanism | Double break | ||
| Contact material | Ag alloy | ||
| Rated load | NO: 25 A at 220 VAC (24 A at 230 VAC) NC: 8 A at 220 VAC (7.5 A at 230 VAC) | NO: 25 A at 30 VDC NC: 8 A at 30 VDC | |
| Rated carry current | NO: 25 A (1 A) NC: 8 A (1 A) | ||
| Max. switching voltage | 250 VAC | 125 VDC | |
| Max. switching current | NO: 25 A (1 A) NC: 8 A (1 A) | ||
Note:The values in parentheses indicate values for a bifurcated contact.
Characteristics
| Contact resistance (see note 2) | 50 mΩ max. |
| Operate time (see note 3) | 50 ms max. |
| Release time (see note 3) | 50 ms max. |
| Max. operating frequency | Mechanical: 1,800 operations/hr Electrical: 1,800 operations/hr |
| Insulation resistance (see note 4) | 1,000 MΩ min. (at 500 VDC) |
| Dielectric strength | 4,000 VAC, 50/60 Hz for 1 min between coil and contacts 4,000 VAC, 50/60 Hz for 1 min between contacts of different polarity 2,000 VAC, 50/60 Hz for 1 min between contacts of same polarity |
| Impulse withstand voltage | 10,000 V between coil and contact (with 1.2 x 50 μs impulse wave) |
| Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) Malfunction: NO: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) NC: 10 to 26 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
| Shock resistance | Destruction: 1,000 m/s2 Malfunction: NO: 100 m/s2 NC: 20 m/s2 |
| Endurance | Mechanical: 1,000,000 operations min. (at 1,800 operations/hr) Electrical: 100,000 operations min. (at 1,800 operations/hr) (see note 5) |
| Error rate (see note 6) | 100 mA at 24 VDC (bifurcated contact: 24 VDC 10 mA) |
| Ambient temperature | Operating: -25°C to 60°C (with no icing or condensation) |
| Ambient humidity | Operating: 5% to 85% |
| Weight | PCB terminal: approx. 140 g Screw terminal: approx. 165 g Quick-connect terminal: approx. 140 g |
Note:
1.The above values are all initial values.
2.The contact resistance was measured with 1 A at 5 VDC using the voltage drop method.
3.The operate and the release times were measured with the rated voltage imposed with any contact bounce ignored at an ambient temperature of 23°C.
4.The insulation resistance was measured with a 500-VDC megger applied to the same places as those used for checking the dielectric strength.
5.The electrical endurance was measured at an ambient temperature of 23°C.
6.This value was measured at a switching frequency of 60 operations per minute.
Caution: In the interenst of product improvement, specifications are subject to change without notice.