![]()
Global
These are navigation links to move inside this page.
Power Relay
A High-capacity, High-dielectric-strength, Multi-pole Relay Used Like a Contactor
![]()
Quick links to 'G7J' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Miniature hinge for maximum switching power for motor loads as well as resistive and inductive loads.
No contact chattering for momentary voltage drops up to 50% of rated voltage.
Withstanding more than 4 kV between contacts that are different in polarity and between the coil and contacts.
Flame-resistant materials (UL94V-0-qualifying) used for all insulation material.
Standard models approved by UL and CSA.