Page top

Primary Contents



Coil Ratings

Rated
voltage
Set coilReset coilSet
voltage
Reset
voltage
Max.
voltage
Power consumption
Rated currentCoil
resistance
Rated currentCoil
resistance
Set coilReset coil
50 Hz60 Hz50 Hz60 Hz
12 VAC162 mA158 mA28 Ω40 mA39 mA125 Ω80% max.
of rated
voltage
80% max.
of rated
voltage
110% of
rated
voltage
Approx. 1.6
to 2.0 VA
Approx. 0.5
to 1.2 VA
24 VAC66 mA64 mA145 Ω22.6 mA22 mA460 Ω
50 VAC34 mA33 mA590 Ω11.3 mA11 mA1,900 Ω
100 VAC19 mA18.5 mA2,150 Ω12.3 mA12 mA3,600 Ω
6 VDC360 mA14 Ω160 mA32 ΩApprox. 2.0
to 2.2 W
Approx. 1.0
to 1.2 W
12 VDC170 mA65 Ω85 mA125 Ω
24 VDC85 mA270 Ω50 mA460 Ω
48 VDC44 mA1,050 Ω24 mA1,900 Ω

Note:

1.The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15%, –20% for AC rated current and ±15% for DC coil resistance.

2.The AC coil resistance values are for reference only.

3.Performance characteristics data are measured at a coil temperature of 23°C.

4.The rated current of the AC operating coil is half-wave rectified current and is measured with a DC ammeter.

5.The peak reverse-breakdown voltage of the built-in diode is 1,000V.

6.The set coil of the Relay rated at 6 VDC is of the 5-minute rating. However, when it is used by connecting a diode is series, it can be of the continuous rating.

7.By connecting an external resistor to each of the set and reset coils as shown in the table below, the rated current of the Relay can be increased.

8.The maximum voltage is one that is applicable instantaneously to the Relay coil at 23°C and not continuously.

Rated voltageConnected coil voltageExternal resistor
Set coilReset coil
ResistanceCapacityResistanceCapacity
110 VAC100 VAC0.27 kΩ0.5 W min.0.39 kΩ1/4 W min.
200 VAC100 VAC2.7 kΩ5 W min.8.2 kΩ3 W min.
220 VAC100 VAC3.3 kΩ6 W min.9.1 kΩ3 W min.
100 VDC48 VDC1.1 kΩ10 W min.2.0 kΩ6 W min.

Note:Use a resistor having the above resistance value with tolerances of ±10% for external connection.

Method of Connection

G2AK_ConnectionMethod

Reset side

DC coil: Connect terminal No. 13 to terminal No. 9 or No. 13 to No. 5.

AC coil: Connect terminal No. 13 to terminal No. 5.

Set side

DC coil: Connect terminal No. 14 to terminal No. 12 or No. 14 to No. 8.

AC coil: Connect terminal No. 14 to terminal No. 8.

Contact Ratings

LoadResistive load (cosΦ = 1)Inductive load (cosΦ = 0.4) (L/R = 7 ms)
Contact typeCrossbar bifurcated
Contact materialMovable: Au-clad AgPd
Fixed: AgPd
Rated load0.3 A at 110 VAC
0.5 A at 24 VDC
0.2 A at 110 VAC
0.3 A at 24 VDC
Rated carry current3 A
Max. switching voltage250 VAC, 125 VDC

Characteristics

Contact resistance
(see note 2)
100 mΩ max.
Set time
(see note 3)
AC: 25 ms max.; DC: 15 ms max.
Reset time
(see note 3)
AC: 25 ms max.; DC: 15 ms max.
Min. pulse widthAC: 50 ms; DC: 30 ms
Max. operating frequencyMechanical: 18,000 operations/hour
Electrical: 1,800 operations/hour (under rated load)
Insulation resistance
(see note 4)
100 MΩ min. (at 500 VDC)
Dielectric strength1,500 VAC, 50/60 Hz for 1 minute between coil and contact (700 VAC between contacts of same pole)
(1,000 VAC between set and reset coils)
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 0.5 mm single amplitude (1.0 mm double amplitude)
(for contact malfunction);
3.0-mm double amplitude (for armature malfunction)
Shock resistanceDestruction: 1,000 m/s2
Malfunction: 100 m/s2, 300 m/s2
EnduranceMechanical: 100,000,000 operations min. (at operating frequency of 18,000 operations/hour)
Electrical: 5,000,000 operations min. (under rated load and at operating frequency of
1,800 operations/hour) (see note 5)
Error rate (level P)
(Reference value)
(see note 6)
1 mA at 100 mVDC
Ambient temperatureOperating: -10°C to 40°C (with no icing or condensation)
Ambient humidityOperating: 5% to 85%
WeightApprox. 38 g

Note:

1.The data shown above are initial values.

2.The contact resistance was measured with 0.1 A at 5 VDC using the fall-of-potential method.

3.The set or reset time was measured with the rated voltage imposed with any contact bounce ignored at an ambient temperature of 23°C.

4.The insulation resistance was measured with a 500-VDC megger applied to the same places as those used for checking the dielectric strength.

5.The electrical endurance was measured at an ambient temperature of 23°C.

6.This value was measured at a switching frequency of 60 operations per minute.

Caution: In the interenst of product improvement, specifications are subject to change without notice.