![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'LY' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Equipped with arc barrier.
Dielectric strength: 2,000 V.
Built-in diode models added to the LY Series.
Single-pole and double-pole models are applicable to operating coils with ratings of 100 ⁄ 110 VAC, 110 ⁄ 120 VAC, 200 ⁄ 220 VAC, 220 ⁄ 240 VAC, or 100 ⁄ 110 VDC.
Three-pole and four-pole models are applicable to operating coils with ratings of 100 ⁄ 110 VAC, 200 ⁄ 220 VAC, or 100 ⁄ 110 VDC.