![]()
Global
These are navigation links to move inside this page.
General-purpose Relay
Versatile and Function-filled Miniature Power Relay for Sequence Control and Power Switching Applications
![]()
Quick links to 'MY' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Relays
Standard Coil Polarity
| Type | Contact form | Plug-in socket/Solder terminals | Without LED indicator | |
| Standard with LED indicator | With LED indicator and lockable test button | |||
| Standard | DPDT | MY2N | MY2IN | MY2 |
| 4PDT | MY4N | MY4IN | MY4 | |
| 4PDT (bifurcated) | MY4ZN | MY4ZIN | MY4Z | |
| With built-in diode (DC only) | DPDT | MY2N-D2 | MY2IN-D2 | --- |
| 4PDT | MY4N-D2 | MY4IN-D2 | --- | |
| 4PDT (bifurcated) | MY4ZN-D2 | MY4ZIN-D2 | --- | |
| With built-in CR (220/240 VAC, 110/120 VAC only) | DPDT | MY2N-CR | MY2IN-CR | --- |
| 4PDT | MY4N-CR | MY4IN-CR | --- | |
| 4PDT (bifurcated) | MY4ZN-CR | MY4ZIN-CR | --- | |
Reverse Coil Polarity
| Type | Contact form | Plug-in socket/Solder terminals | |
| With LED indicator | With LED indicator and lockable test button | ||
| Standard (DC only) | DPDT | MY2N1 | MY2IN1 |
| 4PDT | MY4N1 | MY4IN1 | |
| 4PDT (bifurcated) | MY4ZN1 | MY4ZIN1 | |
| With built-in diode (DC only) | DPDT | MY2N1-D2 | MY2IN1-D2 |
| 4PDT | MY4N1-D2 | MY4IN1-D2 | |
| 4PDT (bifurcated) | MY4ZN1-D2 | MY4ZIN1-D2 | |
Note: When ordering, add the rated coil voltage and"(s)"to the model number. Rated coil voltages are given in the coil ratings table.
Accessories(Optional)
Sockets
| Poles | Front-mounting Socket (DIN-track/screw mounting) | Back-mounting Socket | ||||
| Solder terminals | Wire-wrap terminals | PCB terminals | ||||
| Without clip | With clip | Without clip | With clip | |||
| 2 | PYF08A-E PYF08A-N | PY08 | PY08-Y1 | PY08QN PY08QN2 | PY08QN-Y1 PY08QN2-Y1 | PY08-02 |
| 4 | PYF14A-E PYF14A-N | PY14 | PY14-Y1 | PY14QN PY14QN2 | PY14QN-Y1 PY14QN2-Y1 | PY14-02 |
Socket Hold-down Clip Pairing
| Relay type | Poles | Front-connecting Socket (DIN-track/screw mounting) | Back-connecting Socket | ||||
| Solder/Wire-wrap terminals | PCB terminals | ||||||
| Socket | Clip | Socket | Clip | Socket | Clip | ||
| Without 2-pole test button | 2 | PYF08A-E PYF08A-N | PYC-A1 | PY08(QN) | PYC-P PYC-P2 | PY08-02 | PYC-P PYC-P2 |
| 4 | PYF14A-E PYF14A-N | PY14(QN) | PY14-02 | ||||
| 2-pole test button | 2 | PYF08A-E PYF08A-N | PYC-E1 | PY08(QN) | PYC-P2 | PY08-02 | PYC-P2 |
Mounting Plates for Sockets
| Socket model | For 1 Socket | For 18 Sockets | For 36 Sockets |
| PY08, PY08QN(2), PY14, PY14QN(2) | PYP-1 | PYP-18 | PYP-36 |
Note: PYP-18 and PYP-36 can be cut into any desired length in accordance with the number of Sockets.
Track and Accessories
| Supporting Track (length = 500 mm) | PFP-50N |
| Supporting Track (length = 1,000 mm) | PFP-100N, PFP-100N2 |
| End Plate | PFP-M |
| Spacer | PFP-S |