![]()
Global
These are navigation links to move inside this page.
Interface Converter
A compact converter that allows communications between RS-232C/USB and RS-422/485 devices. Ideal for industrial applications.
![]()
Quick links to 'K3SC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
| Item | K3SC-10 100 to 240 VAC | K3SC-10 24 VAC/VDC | |
| Supply voltage | 100 to 240 VAC 50/60 Hz | 24 VAC 50/60 Hz, 24 VDC | |
| Operating voltage range | 85% to 110% of power supply voltage | ||
| Power consumption | 5 VA max. | 3 VA max./3 W max. | |
| Master/slave device communications format (Select one of the formats listed on the right using the DIP switch.) | Master Device ↔ Slave Device RS-232C or USB ↔ RS-485, half duplex RS-232C or USB ↔ RS-422, full duplex USB ↔ RS-232C, full duplex | ||
| Communications method | Start-stop synchronization | ||
| Ambient operating temperature | RS-232C | -10 to 55 °C (with no icing) | |
| USB | 0 to 55 °C (with no icing) | ||
| Ambient operating humidity | 25% to 85% (with no condensation) | ||
| Ambient storage temperature | -20 to 65 °C | ||
Characteristics
| Item | Specification | |||
| Master device | RS-232C interface (See note 1.) | Maximum transmis- sion distance | 15 m | |
| Maximum number of connectable Units | 1 Unit | |||
| USB interface (See note 2.) | Maximum transmis- sion distance | 5 m; hub delay time + cable delay time ≤ 70 ns | ||
| Maximum number of connectable Units | 1 Unit | |||
| USB standard | V1.1 | |||
| Slave device | RS-485 interface | Maximum transmis- sion distance | 500 m | |
| Maximum number of connectable Units | 31 Units (for multi-drop connection) | |||
| RS-422 interface | Maximum transmis- sion distance | 500 m | ||
| Maximum number of connectable Units | 1 Unit | |||
| Baud rate | 1,200/2,400/4,800/9,600/19,200/38,400 (bps) Default setting: 9,600 | |||
| Data length | 7/8 bits Default setting: 7 | |||
| Stop bit length | 1/2 bits Default setting: 2 | |||
| Communications parity | None/even/odd Default setting: Even | |||
| Echoback selection | Echoback: With/without Default setting: Without | |||
| Selection switch response delay | Approx. 30 ms | |||
| Insulation resistance | 20 MΩ min. measured at 500 VDC between the following: External terminals ↔ casing RS-232C terminals and USB port ↔ RS-422/485 terminals ↔ power supply terminals | |||
| Isolation method | Commu- nications | Phototransistor coupler | ||
| Power supply | Isolating transformer | |||
| Dielectric strength | 1,500 VAC for 1 minute measured between the following: External terminals ↔ casing RS-232C terminals, USB port, RS-422 terminals, and RS-485 terminals ↔ power supply terminals | |||
| 500 VAC for 1 minute measured between the following: RS-232C terminals and USB port ↔ RS-422 terminals and RS-485 terminals | ||||
| Noise immunity | AC power supply terminals, normal/common mode: ±1,500 V AC/DC power supply terminals, normal mode: ±480 V; common mode: ±1,500 V Square wave with 1-ns rising edge ±1 μs, ±100 ns | |||
| Vibration resistance | Malfunction | 10 to 55 Hz, 0.5-mm single amplitude for 10 minutes each in X, Y, and Z directions | ||
| Destruction | 10 to 55 Hz, 0.75-mm single amplitude for 2 hours each in X, Y, and Z directions | |||
| Shock resistance | Malfunction | 98 m/s2 3 times each in X, Y, and Z directions | ||
| Destruction | 294 m/s2 3 times each in X, Y, and Z directions | |||
| Weight | Approx. 150 g | |||
| Degree of protection (See note 3.) | Front panel operation parts | Conforms to IEC standards, equivalent to IP20 (when terminal cover mounted) | ||
| Terminals | Equivalent to VDE 0106/100 (when terminal cover mounted) | |||
| EMC | (EMI) EN61326+A1 Industry Emission Enclosure: CISPR 11 Group 1 class A: CISRP16-1/-2 Emission AC Mains: CISPR 11 Group 1 class A: CISRP16-1/-2 (EMS) EN61326+A1 Industry Immunity ESD: EN61000-4-2: 4 kV contact discharge (level 2), 8 kV air discharge (level 3) Immunity RF-interference: EN61000-4-3: 10 V/m (amplitude-modulated, 80 MHz to 1 GHz) (level 3) Immunity Fast Transient Noise: EN61000-4-4: 2 kV (power line) (level 3) Immunity Burst Noise: 1 kV line to line (I/O signal line) Immunity Surge: EN61000-4-5: 1 kV line to line, 2 kV line to ground (power line) Immunity Conducted Disturbance EN61000-4-6: 3 V (0.15 to 80 MHz) (level 2) Immunity Voltage Dip/Interrupting EN61000-4-11: 0.5 cycles, 0, 180°, 100% (rated voltage) | |||
| Approved standards | UL508, Conforms to EN61326+A1, EN61010-1 (IEC61010-1) | |||
| Memory protection | No protective functions (Communications data is not protected for power interruptions during communications.) | |||
Note:
1.With RS-232C communications, free-run mode is supported for SD and RD but not for any other signal lines.
2.To use USB communications, the USB driver for the K3SC must be downloaded from the OMRON web site.
http://www.fa.omron.co.jp/
3.The enclosure ratings do not apply when USB is used.
4.The CE marking does not apply when the K3SC is used for USB.
Caution: In the interenst of product improvement, specifications are subject to change without notice.