![]()
Global
These are navigation links to move inside this page.
I/O Block
Single Cable Connection to PLC Means Space is Saved and Less Control Panel Wiring is Required
![]()
Quick links to 'G7TC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Compact size: 182 (W) × 85 (D) × 68 (H) mm (8-point Output Block width is 102 mm).
Connects to the PC through the connecting cable (G79 Series) and connector, and requires only a snap-in operation.
Surge suppressor circuit built-in.
Immediate recognition of I/O signal status using LED operation indicators.
G3TA I/O Solid-state relay can be mounted instead of G7T.
Mounts easily on a DIN track.
Approved by UL, CSA (except for G7TC-OC16-1).