![]()
Global
These are navigation links to move inside this page.
Ground Fault Relay
Economical, Compact, High-performance, DIN 48 × 48-mm Ground Fault Relay for Low Voltages
![]()
Quick links to 'K6EL' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Performs continuous monitoring and detection of ground faults in low-voltage circuits due to the deterioration of insulation in electrical devices.
Higher reliability ensured with improved resistance to high-frequency noise when used for inverter loads.
Remote monitoring of cubicles is possible with automatic-reset models.
Ground Fault Relays and through-type ZCTs (zero-phase current transformers) are mutually compatible.
The through-type ZCTs are equipped with test terminals, allowing operation tests for Ground Fault Relays to be performed with ease.