![]()
Global
These are navigation links to move inside this page.
Voltage Sensor
![]()
Quick links to 'SDV' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Detect overvoltages or undervoltages (switch selectable) from 4 mV to 300 V.
Detect undercurrent, reverse current, or overcurrent in DC circuits using shunt (SDV-FL).
Detect three-phase AC current for under and/or overcurrent using current converter.
Available in 7 supply voltage configurations.
Single-function model with ON-delay, OFF-delay, or startup lock settings (SDV-FH[]T).
Select either AC or DC voltage input.
Polarity can be specified (SDV-FL) to enable easy reverse current detection.
Selectable reset value range from 2% to 30% of operating value (SDV-F).
LED operation indicator.
UL/CSA approval (single-function models).