![]()
Global
These are navigation links to move inside this page.
Heater Element Burnout Detector
Accurate Detection of Heater Element Burnout Regardless of Heater Capacities
![]()
Quick links to 'K2CU' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
K2CU-F[][]A-[]GS Model with Gate Input Terminals
| Control supply voltage | Operating current | ||||
| 4 to 10 A | 8 to 20 A | 16 to 40 A | 32 to 80 A | ||
| 100 VAC | With voltage fluctuation compensation | K2CU-F10A-CGS | K2CU-F20A-CGS | K2CU-F40A-CGS | K2CU-F80A-CGS |
| 110 VAC | K2CU-F10A-DGS | K2CU-F20A-DGS | K2CU-F40A-DGS | K2CU-F80A-DGS | |
| 200 VAC | K2CU-F10A-EGS | K2CU-F20A-EGS | K2CU-F40A-EGS | K2CU-F80A-EGS | |
| 220 VAC | K2CU-F10A-FGS | K2CU-F20A-FGS | K2CU-F40A-FGS | K2CU-F80A-FGS | |
Note: A model with a gate input terminal is required to combine the K2CU with a temperature controller that uses PID control for temperature control of a heater. To do so, use a temperature controller with a voltage output.
K2CU-F Large-capacity, Built-in Current Transformer Models
| Control supply voltage | Operating current | ||||
| 4 to 10 A | 8 to 20 A | 16 to 40 A | 32 to 80 A | ||
| 100 VAC | With voltage fluctuation compensation | K2CU-F10A-C | K2CU-F20A-C | K2CU-F40A-C | K2CU-F80A-C |
| 110 VAC | K2CU-F10A-D | K2CU-F20A-D | K2CU-F40A-D | K2CU-F80A-D | |
| 200 VAC | K2CU-F10A-E | K2CU-F20A-E | K2CU-F40A-E | K2CU-F80A-E | |
| 220 VAC | K2CU-F10A-F | K2CU-F20A-F | K2CU-F40A-F | K2CU-F80A-F | |
K2CU-P Small-capacity, Plug-in Models
| Control supply voltage | Operating current | ||||
| 0.25 to 0.5 A | 0.5 to 1 A | 1 to 2 A | 2 to 4 A | ||
| 100/ 200 VAC | With voltage fluctuation compensation | K2CU-P0.5A-A | K2CU-P1A-A | K2CU-P2A-A | K2CU-P4A-A |
| Without voltage fluctuation compensation | --- | K2CU-P1-A | K2CU-P2-A | K2CU-P4-A | |
| 110/ 220 VAC | With voltage fluctuation compensation | K2CU-P0.5A-B | K2CU-P1A-B | K2CU-P2A-B | K2CU-P4A-B |
| Without voltage fluctuation compensation | --- | K2CU-P1-B | K2CU-P2-B | K2CU-P4-B | |