Page top

Lead Contents

Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)

S8VS

S8VS

Improved Versions of Standard-type Power Supplies without Indication Monitor (60 to 240 W). EMI Class B Compliant.

Primary Contents



Ratings and Specifications

Power ratings15 W30 W
TypeStandardStandard
Efficiency (typical)5-V models72% min.70% min.
12-V models74% min.76% min.
24-V models77% min.80% min.
InputVoltage *1100 to 240 VAC (85 to 264 VAC)
Frequency *150/60 Hz (47 to 450 Hz)
Current100-V input0.45 A max.0.9 A max.
200-V input0.25 A max.0.6 A max.
Power factor---
Harmonic current
emissions
Conforms to EN61000-3-2
Leakage
current
100-V input0.5 mA max.
200-V input1.0 mA max.
Inrush
current *2
100-V input25 A max. (for a cold start at 25°C)
200-V input50 A max. (for a cold start at 25°C)
OutputVoltage adjustment
range *3
- 10% to 15% (with V.ADJ)
Ripple2.0% (p-p) max. (at rated input/output voltage)
Input variation influence0.5% max. (at 85- to 264-VAC input, 100% load)
Load variation influence
(rated input voltage)
2.0% max. (5 V), 1.5% max. (12 V, 24 V), (with rated input, 0 to 100% load)
Temperature variation
influence
0.05%/°C max.
Startup time *2100 ms max.
(at rated input/output voltage)
1,000 ms max.
(at rated input/output voltage)
Hold time *220 ms min. (at rated input/output voltage)
Additional
functions
Overload protection *2105% to 160% of rated load current,
voltage drop, automatic reset
105% to 160% of rated load current,
voltage drop, intermittent operation,
automatic reset
Overvoltage protection *2Yes (a zener diode clamp) *4Yes *5
Output voltage indicationNo
Output current indicationNo
Peak-hold current
indication
No
Maintenance forecast
monitor indication
No
Maintenance forecast
monitor output
No
Total run time monitor
indication
No
Total run time monitor
output
No
Undervoltage alarm
indication
Yes (color: red)
Undervoltage alarm outputNo
Parallel operationNo
Series operationModels with 24-V output: Possible for up to 2 Power Supplies
(with external diode)
Models with 5- or 12-V output: Not possible
OtherOperating ambient
temperature
Refer to the derating curve on Data Sheet.
Storage temperature- 25 to 65°C
Operating ambient
humidity
25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength3.0 kVAC for 1 min.
(between all inputs and outputs; detection current: 20 mA)
2.0 kVAC for 1 min.
(between all inputs and PE terminals; detection current: 20 mA)
1.0 kVAC for 1 min.
(between all outputs and PE terminals; detection current: 20 mA)
Insulation resistance100 M Ω min. (between all outputs and all inputs/ PE terminals) at 500 VDC
Vibration resistance10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions
Shock resistance150 m/s2, 3 times each in ±X, ±Y, and ±Z directions
Output indicatorYes (color: green)
EMIConducted
Emissions
Conforms to EN61204-3 EN55011 Class B and based on FCC Class A
Radiated
Emissions
Conforms to EN61204-3 EN55011 Class B
EMSConforms to EN61204-3 high severity levels
Approved standardsUL: UL508 (Listing; Class 2: Per UL1310), UL60950-1, UL1604 (Class I/Division2)
cUL: CSA C22.2 No.14 (Class 2), No.60950-1, No.213 (Class I/Division2)
EN/VDE: EN50178 (=VDE0160), EN60950-1 (SELV) (=VDE0805 Teil 1)
According to VDE0106/P100, IP20 (except terminal block)
SEMIF47-0200 (200-VAC input)
Weight160 g max.180 g max.

*1.Do not use an inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

*2.Refer to Engineering Data (15-W, 30-W Models) on Data Sheet for details.

*3.If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +15% of the voltage adjustment range. When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.

*4.The overvoltage protection of the S8VS-015[][] uses a zener diode clamp. If the internal feedback circuit is destroyed by any chance, the load may be destroyed by the clamped output voltage (approx. 140% to 190% of the rated output voltage).

*5.To reset the protection, turn OFF the input power for three minutes or longer and then turn it back ON.

Power ratings60 W90 W
TypeStandardMaintenance
forecast
monitor
Total run
time
monitor
StandardMaintenance
forecast
monitor
Total run
time
monitor
Efficiency (typical)78% min.80% min.
InputVoltage *1100 to 240 VAC (85 to 264 VAC)
Frequency *150/60 Hz (47 to 450 Hz)
Current100-V input1.7 A max.2.3 A max.
200-V input1.0 A max.1.4 A max.
Power factor---
Harmonic current
emissions
Conforms to EN61000-3-2
Leakage
current
100-V input0.5 mA max.
200-V input1.0 mA max.
Inrush
current
*2
100-V input25 A max. (for a cold start at 25°C)
200-V input50 A max. (for a cold start at 25°C)
OutputVoltage adjustment
range *3
- 10% to 15% (with V. ADJ)The voltage cannot be adjusted for the
S8VS-09024S-[].
Ripple2.0% (p-p) max. (at rated input/output voltage)
Input variation
influence
0.5% max. (at 85- to 264-VAC input, 100% load)
Load variation
influence (rated
input voltage)
1.5% max. (with rated input, 0 to 100% load)
Temperature variation
influence
0.05%/°C max.
Startup time *21,000 ms max. (at rated input/output voltage)
Hold time *220 ms min. (at rated input/output voltage)
Additional
functions
Overload protection *2105% to 160% of rated load current, voltage drop, intermittent, automatic reset
Overvoltage protection
*2, *4
Yes
Output voltage
indication *5
NoYes (selectable) *6NoYes (selectable) *6
Output current
indication *5
NoYes (selectable) *7NoYes (selectable) *7
Peak-hold current
indication *5
NoYes (selectable) *8NoYes (selectable) *8
Maintenance forecast
monitor indication *5
NoYes
(selectable)
NoNoYes (selectable)No
Maintenance forecast
monitor output
NoYes (transistor
output), 30 VDC
max., 50 mA
max. *9
No
Total run time monitor
indication *5
NoYes
(selectable)
NoYes
(selectable)
Total run time monitor
output *5
NoYes (transistor
output), 30
VDC max., 50
mA max. *9
Undervoltage alarm
indication *5
NoYes (selectable)NoYes (selectable)
Undervoltage alarm
output terminals
NoYes (transistor output),
30 VDC max., 50 mA max. *9
Parallel operationNo
Series operationYes for up to 2 Power Supplies (with external diode)
OtherOperating ambient
temperature
Refer to the derating curve in See Engineering Data on Data Sheet (60-W, 90-W, 120-W, 180-W,
240-W, and 480-W Models). (with no icing or condensation)
Storage temperature- 25 to 65°C
Operating ambient
humidity
25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength3.0 kVAC for 1 min. (between all inputs and outputs/alarm outputs; detection current: 20 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection current: 20 mA)
1.0 kVAC for 1 min. (between all outputs/alarm outputs and PE terminals; detection current for
standard models: 30 mA, detection current for models with indication monitor: 20 mA)
500 VAC for 1 min. (between all outputs and alarm outputs; detection current: 20 mA)
Insulation resistance100 M Ω min. (between all outputs/alarm outputs and all inputs/PE terminals) at 500 VDC
Vibration resistance10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions
10 to 150 Hz, 0.35-mm single amplitude (5 G max.) for 80 min each in X, Y, and Z directions
Shock resistance150 m/s2, 3 times each in ±X, ±Y, and ±Z directions
Output indicatorYes (color: green)
EMIConducted
Emissions
Models with indication monitor: Conforms to EN61204-3 EN55011 Class A and based on FCC
Class A, Conforms to EN61204-3 EN55011 Class B *11
Standard models: Conforms to EN61204-3 EN55011 Group 1 Class B and based on FCC Class A
Radiated
Emissions
Models with indication monitor: Conforms to EN61204-3 EN55011 Class A, Conforms to
EN61204-3 EN55011 Class B *11
Standard models: Conforms to EN61204-3 EN55011 Group 1 Class B
EMSConforms to EN61204-3 high severity levels
Approved standardsUL for standard models: UL508 (Listing;
Class 2: Per UL1310), UL60950-1
UL for models with indication monitor:
UL508 (Listing; Class 2: Per UL1310),
UL60950-1
cUL for standard models: CSA C22.2
No.107.1 (Class 2: Per CSA C22.2 No. 223)
cUL for models with indication monitor:
CSA C22.2 No. 14 (Class 2)
cUR: CSA No.60950-1
EN/VDE: EN50178 (= VDE0160),
EN60950-1 (SELV) (= VDE0805 Teil 1)
According to VDE 0106/P100, IP20
(except terminal block)
KOSHA S Mark *10
UL for standard models: UL508 (Listing),
UL60950-1
UL for standard models S8VS-09024S-[]
only: UL508 (Listing, Class 2: Per UL1310),
UL60950-1
UL for models with indication monitor:
UL508 (Listing), UL60950-1
cUL for standard models:
CSA C22.2 No.107.1
cUL for standard models S8VS-09024S-[]
only: CSA C22.2 No.107.1 (Class 2: Per
CSA C22.2 No. 223)
cUL for models with indication monitor:
CSA C22.2 No. 14
cUR: CSA No.60950-1
EN/VDE: EN50178 (= VDE0160), EN60950-1
(SELV) (= VDE0805 Teil 1)
According to VDE 0106/P100, IP20 (except
terminal block)
KOSHA S Mark *10
SEMIF47-0200 (200-VAC input)
Weight330 g max.490 g max.

*1.Do not use an inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

*2.Refer to Engineering Data (60-W, 90-W, 120-W, 180-W, 240-W, and 480-W Models) on Data Sheet for details.

*3.If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +15% of the voltage adjustment range (by more than +10% for 240-W models with indication monitor). When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.

*4.To reset the protection, turn OFF the input power for three minutes or longer and then turn it back ON.

*5.Displayed on 7-segment LED.(character height: 8 mm)

*6.Resolution of output voltage indication: 0.1 V, Precision of output voltage indication: ±2% (percentage of output voltage value, ±1 digit)

*7.Resolution of output current indication: 0.1 A; Precision of output current indication: ±5% F.S. ±1 digit max. (specified by rated output voltage)

*8.Resolution of peak-hold current indication: 0.1 A; Precision of peak-hold current indication: ±5% F.S. ±1 digit max. (specified by rated output voltage);Signal width required for peak-hold current: 20 ms

*9.A Type and B Type: Sinking, AP Type and BP Type: Sourcing

*10.S8VS-06024A, S8VS-09024A/AP, S8VS-12024A/AP, S8VS-18024A/AP, and S8VS-24024A/AP only

*11.To ensure the emission rating, a ferrite ring core should be used in all cabling (TDK HF60T, HF70RH or equivalent model).

*12.To ensure the emission rating, a ferrite ring core should be used in all cabling (SEIWA E04SR301334 or equivalent model).

Power ratings120 W180 W
TypeStandardMaintenance
forecast
monitor
Total run
time
monitor
StandardMaintenance
forecast
monitor
Total run
time
monitor
Efficiency (typical)80% min.
InputVoltage *1100 to 240 VAC (85 to 264 VAC)
Frequency *150/60 Hz (47 to 63 Hz)
Current100-V input1.9 A max.2.9 A max.
200-V input1.1 A max.1.6 A max.
Power factor0.95 min.
Harmonic current
emissions
Conforms to EN61000-3-2
Leakage
current
100-V input0.5 mA max.
200-V input1.0 mA max.
Inrush
current
*2
100-V input25 A max. (for a cold start at 25°C)
200-V input50 A max. (for a cold start at 25°C)
OutputVoltage adjustment
range *3
- 10% to 15% (with V.ADJ)
Ripple2.0% (p-p) max. (at rated input/output voltage)
Input variation
influence
0.5% max. (at 85- to 264-VAC input, 100% load)
Load variation
influence (rated
input voltage)
1.5% max. (with rated input, 0 to 100% load)
Temperature variation
influence
0.05%/°C max.
Startup time *21,000 ms max. (at rated input/output voltage)
Hold time *220 ms min. (at rated input/output voltage)
Additional
functions
Overload protection *2105% to 160% of rated load current, voltage drop, automatic reset
Overvoltage protection
*2, *4
Yes
Output voltage
indication *5
NoYes (selectable) *6NoYes (selectable) *6
Output current
indication *5
NoYes (selectable) *7NoYes (selectable) *7
Peak-hold current
indication *5
NoYes (selectable) *8NoYes (selectable) *8
Maintenance forecast
monitor indication *5
NoYes (selectable)NoNoYes (selectable)No
Maintenance forecast
monitor output
NoYes (transistor
output), 30
VDC max., 50
mA max. *9
NoNoYes ( transistor
output), 30
VDC max., 50
mA max. *9
No
Total run time monitor
indication *5
NoYes
(selectable)
NoYes
(selectable)
Total run time monitor
output *5
NoYes
(transistor
output), 30
VDC max.,
50 mA max.
*9
NoYes
(transistor
output), 30
VDC max.,
50 mA max.
*9
Undervoltage alarm
indication *5
NoYes (selectable)NoYes (selectable)
Undervoltage alarm
output terminals
NoYes ( transistor output),
30 VDC max., 50 mA max. *9
NoYes ( transistor output),
30 VDC max., 50 mA max. *9
Parallel operationNo
Series operationYes for up to 2 Power Supplies (with external diode)
OtherOperating ambient
temperature
Refer to the derating curve in See Engineering Data on Data Sheet (60-W, 90-W, 120-W, 180-W,
240-W, and 480-W Models). (with no icing or condensation)
Storage temperature- 25 to 65°C
Operating ambient
humidity
25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength3.0 kVAC for 1 min. (between all inputs and outputs/ alarm outputs; detection current: 20 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection current: 20 mA)
1.0 kVAC for 1 min. (between all outputs/ alarm outputs and PE terminals; detection current for
standard models: 30 mA, detection current for models with indication monitor: 20 mA
500 VAC for 1 min. (between all outputs and alarm outputs; detection current: 20 mA)
Insulation resistance100 M Ω min. (between all outputs/ alarm outputs and all inputs/ PE terminals) at 500 VDC
Vibration resistance10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions
10 to 150 Hz, 0.35-mm single amplitude (5 G max.) for 80 min each in X, Y, and Z directions
Shock resistance150 m/s2, 3 times each in ±X, ±Y, and ±Z directions
Output indicatorYes (color: green)
EMIConducted
Emissions
Models with indication monitor: Conforms to EN61204-3 EN55011 Class A and based on FCC
Class A, Conforms to EN61204-3 EN55011 Class B *11
Standard models: Conforms to EN61204-3 EN55011 Group 1 Class B and based on FCC Class A
Radiated
Emissions
Models with indication monitor: Conforms to EN61204-3 EN55011 Class A, Conforms to
EN61204-3 EN55011 Class B *11
Standard models: Conforms to EN61204-3 EN55011 Group 1 Class B
EMSConforms to EN61204-3 high severity levels
Approved standardsUL: UL508 (Listing), UL60950-1
cUL for standard models: CSA C22.2 No. 107.1
cUL for models with indication monitor: CSA C22.2 No.14
cUR: CSA No. 60950-1
EN/VDE: EN50178 (= VDE0160), EN60950-1 (SELV) (= VDE0805 Teil 1)
According to VDE0106/P100, IP20 (except terminal block)
KOSHA S Mark *10
SEMIF47-0200 (200-VAC input)
Weight550 g max.850 g max.

*1.Do not use an inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

*2.Refer to Engineering Data (60-W, 90-W, 120-W, 180-W, 240-W, and 480-W Models) on Data Sheet for details.

*3.If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +15% of the voltage adjustment range (by more than +10% for 240-W models with indication monitor). When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.

*4.To reset the protection, turn OFF the input power for three minutes or longer and then turn it back ON.

*5.Displayed on 7-segment LED. (character height: 8 mm)

*6.Resolution of output voltage indication: 0.1 V, Precision of output voltage indication: ±2% (percentage of output voltage value, ±1 digit)

*7.Resolution of output current indication: 0.1 A; Precision of output current indication: ±5% F.S. ±1 digit max. (specified by rated output voltage)

*8.Resolution of peak-hold current indication: 0.1 A; Precision of peak-hold current indication: ±5% F.S. ±1 digit max. (specified by rated output voltage);Signal width required for peak-hold current: 20 ms

*9.A Type and B Type: Sinking, AP Type and BP Type: Sourcing

*10.S8VS-06024A, S8VS-09024A/AP, S8VS-12024A/AP, S8VS-18024A/AP, and S8VS-24024A/AP only

*11.To ensure the emission rating, a ferrite ring core should be used in all cabling (TDK HF60T, HF70RH or equivalent model).

*12.To ensure the emission rating, a ferrite ring core should be used in all cabling (SEIWA E04SR301334 or equivalent model).

Power ratings240 W480 W
TypeStandardMaintenance
forecast
monitor
Total run
time
monitor
StandardMaintenance
forecast
monitor
Total run
time
monitor
Efficiency (typical)80% min.83% min.
InputVoltage *1100 to 240 VAC (85 to 264 VAC)
Frequency *150/60 Hz (47 to 63 Hz)
Current100-V input3.8 A max.7.4 A max.
200-V input2.0 A max.3.9 A max.
Power factor0.95 min.
Harmonic current
emissions
Conforms to EN61000-3-2
Leakage
current
100-V input0.5 mA max.
200-V input1.0 mA max.
Inrush
current
*2
100-V input25 A max. (for a cold start at 25°C)
200-V input50 A max. (for a cold start at 25°C)
OutputVoltage adjustment
range *3
Models with indication monitor:
± 10% (with V.ADJ)
Standard models:
- 10% to 15% (with V.ADJ)
-10% to 15% (with V.ADJ)
Ripple2.0% (p-p) max. (at rated input/output voltage)
Input variation
influence
0.5% max. (at 85- to 264-VAC input, 100% load)
Load variation
influence (rated
input voltage)
1.5% max. (with rated input, 0 to 100% load)
Temperature variation
influence
0.05%/°C max.
Startup time *21,000 ms max. (at rated input/output voltage)
Hold time *220 ms min. (at rated input/output voltage)
Additional
functions
Overload protection *2105% to 160% of rated load current, voltage drop, automatic reset
Overvoltage protection
*2, *4
Yes
Output voltage
indication *5
NoYes (selectable) *6NoYes (selectable) *6
Output current
indication *5
NoYes (selectable) *7NoYes (selectable) *7
Peak-hold current
indication *5
NoYes (selectable) *8NoYes (selectable) *8
Maintenance forecast
monitor indication *5
NoYes (selectable)NoYes (selectable)No
Maintenance forecast
monitor output
NoYes (transistor
output), 30
VDC max., 50
mA max. *9
NoYes ( transistor
output), 30
VDC max., 50
mA max.
No
Total run time monitor
indication *5
NoYes
(selectable)
NoYes
(selectable)
Total run time monitor
output *5
NoYes
(transistor
output), 30
VDC max.,
50 mA max.
*9
NoYes
(transistor
output), 30
VDC max.,
50 mA max.
*9
Undervoltage alarm
indication *5
NoYes (selectable)NoYes (selectable)
Undervoltage alarm
output terminals
NoYes ( transistor output),
30 VDC max., 50 mA max. *9
NoYes ( transistor output),
30 VDC max., 50 mA max. *9
Parallel operationNo
Series operationYes for up to 2 Power Supplies (with external diode)
OtherOperating ambient
temperature
Refer to the derating curve in See Engineering Data on Data Sheet (60-W, 90-W, 120-W, 180-W,
240-W, and 480-W Models). (with no icing or condensation)
Storage temperature- 25 to 65°C
Operating ambient
humidity
25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength3.0 kVAC for 1 min. (between all inputs and outputs/alarm outputs; detection current: 20 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection current: 20 mA)
1.0 kVAC for 1 min. (between all outputs/ alarm outputs and PE terminals; detection current for
standard 240-W and 480-W models: 30 mA, detection current for 240-W models with indication
monitor: 20 mA)
500 VAC for 1 min. (between all outputs and alarm outputs; detection current: 20 mA)
Insulation resistance100 M Ω min. (between all outputs/ alarm outputs and all inputs/ PE terminals) at 500 VDC
Vibration resistance10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions
10 to 150 Hz, 0.35-mm single amplitude (5 G max.) for 80 min each in X, Y, and Z directions:
240 W
10 to 150 Hz, 0.35-mm single amplitude (3 G max.) for 80 min each in X, Y, and Z directions:
480 W
Shock resistance150 m/s2, 3 times each in ±X, ±Y, and ±Z directions
Output indicatorYes (color: green)
EMIConducted
Emissions
Models with indication monitor: Conforms to
EN61204-3 EN55011 Class A and based on
FCC Class A, Conforms to EN61204-3
EN55011 Class B *11
Standard models: Conforms to EN61204-3
EN55011 Group 1 Class B and based on FCC
Class A
Conforms to EN61204-3 EN55011 Class A and
based on FCC Class A
Conforms to EN61204-3 EN55011 Class B *11
Radiated
Emissions
Models with indication monitor: Conforms to
EN61204-3 EN55011 Class A, Conforms to
EN61204-3 EN55011 Class B *11
Standard models: Conforms to EN61204-3
EN55011 Group 1 Class B
Conforms to EN61204-3 EN55011 Class A
Conforms to EN61204-3 EN55011 Class B *11
EMSConforms to EN61204-3 high severity levels
Approved standardsUL: UL508 (Listing), UL60950-1
cUL for 240-W models with indication monitor: CSA C22.2 No.14,
cUL for 240-W standard models and 480-W models: CSA C22.2 No.107.1,
cUR: CSA No. 60950-1,
EN/VDE: EN50178 (=VDE0160),
EN60950-1 (SELV) (=VDE0805 Teil 1)
According to VDE0106/P100, IP20 (except terminal block)
KOSHA S Mark *10
SEMIF47-0200 (200-VAC input)
Weight1,150 g max.1,700 g max.

*1.Do not use an inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

*2.Refer to Engineering Data (60-W, 90-W, 120-W, 180-W, 240-W, and 480-W Models) on page 21 for details.

*3.If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +15% of the voltage adjustment range (by more than +10% for 240-W models with indication monitor). When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.

*4.To reset the protection, turn OFF the input power for three minutes or longer and then turn it back ON.

*5.Displayed on 7-segment LED. (character height: 8 mm)

*6.Resolution of output voltage indication: 0.1 V, Precision of output voltage indication: ±2% (percentage of output voltage value, ±1 digit)

*7.Resolution of output current indication: 0.1 A; Precision of output current indication: ±5% F.S. ±1 digit max. (specified by rated output voltage)

*8.Resolution of peak-hold current indication: 0.1 A; Precision of peak-hold current indication: ±5% F.S. ±1 digit max. (specified by rated output voltage);Signal width required for peak-hold current: 20 ms

*9.A Type and B Type: Sinking, AP Type and BP Type: Sourcing

*10.S8VS-06024A, S8VS-09024A/AP, S8VS-12024A/AP, S8VS-18024A/AP, and S8VS-24024A/AP only

*11.To ensure the emission rating, a ferrite ring core should be used in all cabling (TDK HF60T, HF70RH or equivalent model).

*12.To ensure the emission rating, a ferrite ring core should be used in all cabling (SEIWA E04SR301334 or equivalent model).

Caution: In the interenst of product improvement, specifications are subject to change without notice.