![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)
Improved Versions of Standard-type Power Supplies without Indication Monitor (60 to 240 W). EMI Class B Compliant.
![]()
Quick links to 'S8VS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 33 of 33
| Model Number | Description |
|---|---|
| S8VS-03024 | Standard Model , Input 100 to 240 VAC , 30W , Output 24V 1.3A |
| S8VS-06024 | Standard Model , Input 100 to 240 VAC , 60W , Output 24V 2.5A |
| S8VS-06024A | Maintenance Forecast Monitor Type , Input 100 to 240 VAC , 60W , Output 24V 2.5A |
| S8VS-06024B | Total Run Time Monitor , Input 100 to 240 VAC , 60W , Output 24V 2.5A |
| S8VS-06024-F | Standard Model , Input 100 to 240 VAC , 60W , Output 24V 2.5A , Screwless Terminal Block |
| S8VS-09024 | Standard Model , Input 100 to 240 VAC , 90W , Output 24V 3.75A |
| S8VS-09024A | Maintenance Forecast Monitor Type , Input 100 to 240 VAC , 90W , Output 24V 3.75A |
| S8VS-09024AP | Maintenance Forecast Monitor Type , Input 100 to 240 VAC , 90W , Output 24V 3.75A , With Undervoltage Alarm (Ttransistor (Sourcing)) |
| S8VS-09024B | Total Run Time Monitor , Input 100 to 240 VAC , 90W , Output 24V 3.75A |
| S8VS-09024BP | Total Run Time Monitor , Input 100 to 240 VAC , 90W , Output 24V 3.75A , With Undervoltage Alarm (Ttransistor (Sourcing)) |
| S8VS-09024-F | andard Model , Input 100 to 240 VAC , 90W , Output 24V 3.75A , Screwless Terminal Block |
| S8VS-09024S | Total Run Time Monitor , Input 100 to 240 VAC , 90W , Output 24V 3.75A , With Undervoltage Alarm (Ttransistor (Sourcing)) |
| S8VS-09024S-F | Total Run Time Monitor , Input 100 to 240 VAC , 90W , Output 24V 3.75A , With Undervoltage Alarm (Ttransistor (Sourcing)) , Screwless Terminal Block |
| S8VS-12024 | Standard Model , Input 100 to 240 VAC , 120W , Output 24V 5A |
| S8VS-12024A | Maintenance Forecast Monitor Type , Input 100 to 240 VAC , 120W , Output 24V 5A |
| S8VS-12024AP | Maintenance Forecast Monitor Type , Input 100 to 240 VAC , 120W , Output 24V 5A , With Undervoltage Alarm (Ttransistor (Sourcing)) |
| S8VS-12024B | Total Run Time Monitor , Input 100 to 240 VAC , 120W , Output 24V 5A |
| S8VS-12024BP | Total Run Time Monitor , Input 100 to 240 VAC , 120W , Output 24V 5A , With Undervoltage Alarm (Ttransistor (Sourcing)) |
| S8VS-12024-F | Standard Model , Input 100 to 240 VAC , 120W , Output 24V 5A , Screwless Terminal Block |
| S8VS-18024 | Standard Model , Input 100 to 240 VAC , 180W , Output 24V 7.5A |
| S8VS-18024A | Maintenance Forecast Monitor Type , Input 100 to 240 VAC , 180W , Output 24V 7.5A |
| S8VS-18024AP | Maintenance Forecast Monitor Type , Input 100 to 240 VAC , 180W , Output 24V 7.5A , With Undervoltage Alarm (Ttransistor (Sourcing)) |
| S8VS-18024B | Total Run Time Monitor , Input 100 to 240 VAC , 180W , Output 24V 7.5A |
| S8VS-18024BP | Total Run Time Monitor , Input 100 to 240 VAC , 180W , Output 24V 7.5A , With Undervoltage Alarm (Ttransistor (Sourcing)) |
| S8VS-18024-F | Standard Model , Input 100 to 240 VAC , 180W , Output 24V 7.5A , Screwless Terminal Block |
| S8VS-24024 | Standard Model , Input 100 to 240 VAC , 240W , Output 24V 10A |
| S8VS-24024A | Maintenance Forecast Monitor Type , Input 100 to 240 VAC , 240W , Output 24V 10A |
| S8VS-24024AP | Maintenance Forecast Monitor Type , Input 100 to 240 VAC , 240W , Output 24V 10A , With Undervoltage Alarm (Ttransistor (Sourcing)) |
| S8VS-24024B | Total Run Time Monitor , Input 100 to 240 VAC , 240W , Output 24V 10A |
| S8VS-24024BP | Total Run Time Monitor , Input 100 to 240 VAC , 240W , Output 24V 10A , With Undervoltage Alarm (Ttransistor (Sourcing)) |
| S8VS-24024-F | Standard Model , Input 100 to 240 VAC , 240W , Output 24V 10A , Screwless Terminal Block |
| S8VS-48024 | Standard Model , Input 100 to 240 VAC , 480W , Output 24V 20A |
| S8VS-48024A | Maintenance Forecast Monitor Type , Input 100 to 240 VAC , 480W , Output 24V 20A |
Items 1 to 33 of 33
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.