![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)
Improved Versions of Standard-type Power Supplies without Indication Monitor (60 to 240 W). EMI Class B Compliant.
![]()
Quick links to 'S8VS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
Models without Indication Monitor (Standard Models)
| Power ratings | Input voltage | Output voltage | Output current | Model number (screw terminal block) | Model number (screwless terminal block) |
| 15 W | 100 to 240 VAC | 5 V | 2.0 A | S8VS-01505 *1 | --- |
| 12 V | 1.2 A | S8VS-01512 | |||
| 24 V | 0.65 A | S8VS-01524 | |||
| 30 W | 5 V | 4.0 A | S8VS-03005 *2 | ||
| 12 V | 2.5 A | S8VS-03012 | |||
| 24 V | 1.3 A | S8VS-03024 | |||
| 60 W | 24 V | 2.5 A | S8VS-06024 | S8VS-06024-F | |
| 90 W | 3.75 A | S8VS-09024 | S8VS-09024-F | ||
| S8VS-09024S | S8VS-09024S-F | ||||
| 120 W | 5 A | S8VS-12024 | S8VS-12024-F | ||
| 180 W | 7.5 A | S8VS-18024 | S8VS-18024-F | ||
| 240 W | 10 A | S8VS-24024 | S8VS-24024-F | ||
| 480 W | 20 A Peak current 30 A (200 VAC) | S8VS-48024 | S8VS-48024-F |
*1The output capacity of the S8VS-01505 is 10 W.
*2.The output capacity of the S8VS-03005 is 20 W.
Models with Indication Monitor (Maintenance Forecast Monitor)
| Power ratings | Input voltage | Output voltage | Output current | Alarm output | Model number (screw terminal block) | Model number (screwless terminal block) |
| 60 W | 100 to 240 VAC | 24 V | 2.5 A | --- | S8VS-06024A | --- |
| 90 W | 3.75 A | Sinking | S8VS-09024A | |||
| Sourcing | S8VS-09024AP | |||||
| 120 W | 5 A | Sinking | S8VS-12024A | |||
| Sourcing | S8VS-12024AP | |||||
| 180 W | 7.5 A | Sinking | S8VS-18024A | |||
| Sourcing | S8VS-18024AP | |||||
| 240 W | 10 A | Sinking | S8VS-24024A | |||
| Sourcing | S8VS-24024AP | |||||
| 480 W | 20 A Peak current 30 A (200 VAC) | Sinking/ sourcing | S8VS-48024A | S8VS-48024A-F |
Models with Indication Monitor (Total Run Time Monitor)
| Power ratings | Input voltage | Output voltage | Output current | Alarm output | Model number (screw terminal block) | Model number (screwless terminal block) |
| 60 W | 100 to 240 VAC | 24 V | 2.5 A | --- | S8VS-06024B | --- |
| 90 W | 3.75 A | Sinking | S8VS-09024B | |||
| Sourcing | S8VS-09024BP | |||||
| 120 W | 5 A | Sinking | S8VS-12024B | |||
| Sourcing | S8VS-12024BP | |||||
| 180 W | 7.5 A | Sinking | S8VS-18024B | |||
| Sourcing | S8VS-18024BP | |||||
| 240 W | 10 A | Sinking | S8VS-24024B | |||
| Sourcing | S8VS-24024BP | |||||
| 480 W | 20 A Peak current 30 A (200 VAC) | Sinking/ sourcing | S8VS-48024B | S8VS-48024B-F |
Mounting Brackets
| Name | Model |
| Side-mounting Bracket (for 15- and 30-W models) | S82Y-VS30P |
| Side-mounting Bracket (for 60-, 90-, and 120-W models) | S82Y-VS10S |
| Side-mounting Bracket (for 180-W models) | S82Y-VS15S |
| Side-mounting Bracket (for 240-W models) | S82Y-VS20S |
| Front-mounting Bracket (for 60-, 90-, 120-, 180-, and 240-W models) * | S82Y-VS10F |
Note:Two required to mount a 240-W model.
*Brackets cannot be used for 480-W models.