![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)
Improved Versions of Standard-type Power Supplies without Indication Monitor (60 to 240 W). EMI Class B Compliant.
![]()
Quick links to 'S8VS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Power Supplies with Screw Terminal Blocks
S8VS-015[][] (15 W)
S8VS-030[][] (30 W)
Note:The illustration is the S8VS-03024 model.
S8VS-06024 (60 W)
S8VS-06024A (60 W)
S8VS-06024B (60 W)
Note:The illustration is the S8VS-06024A model.
S8VS-09024 (90 W)/S8VS-12024 (120 W)
S8VS-09024A[] (90 W)/S8VS-12024A[] (120 W)
S8VS-09024B[] (90 W)/S8VS-12024B[] (120 W)
S8VS-09024S (90 W)
Note:The illustration is the S8VS-12024A model.
S8VS-18024 (180 W)
S8VS-18024A[] (180 W)
S8VS-18024B[] (180 W)
Note:The illustration is the S8VS-18024A model.
S8VS-24024 (240 W)
S8VS-24024A[] (240 W)
S8VS-24024B[] (240 W)
Note:The illustration shows the S8VS-24024A model.
S8VS-48024 (480 W)
S8VS-48024A (480 W)
S8VS-48024B (480 W)
Note:The illustration shows the S8VS-48024A model.
Power Supplies with Screwless Terminal Blocks
S8VS-06024-F (60 W)
S8VS-09024-F (90 W)
S8VS-09024S-F (90 W)
S8VS-12024-F (120 W)
Note:The illustration shows the S8VS-12024-F model.
S8VS-18024-F (180 W)
S8VS-24024-F (240 W)
S8VS-48024-F (480 W)
S8VS-48024A-F (480 W)
S8VS-48024B-F (480 W)
Note:The illustration shows the S8VS-48024-F model.
DIN Rail (Order Separately)
Mounting Rail (Material: Aluminum)
PFP-100N
PFP-50N
Mounting Rail (Material: Aluminum)
PFP-100N2
End Plate
PFP-M
Note:If there is a possibility that the Unit will be subject to vibration or shock, use a steel DIN Rail. Otherwise, metallic filings may result from aluminum abrasion.
Mounting Brackets
Caution: All units are in millimeters unless otherwise indicated.