Page top

Lead Contents

DC Backup Block for S8TS

S8T-DCBU-01

S8T-DCBU-01

DC Backup Block for S8TS Prevents 24-VDC Outages Due to Power Interruptions or Failures

Primary Contents


ModelS8T-DCBU-01
InputVoltage (See note 1.)24 to 28 VDC
Output
(See note 2.)
Normal
operation
Voltage24 VDC (See note 3.)
Load variation influence
(See note 4.)
6% max.
Backup
operation
Voltage21.0 to 27.4 VDC (See note 5.)
Min. output
current
LC-[]122R2[][]0.11 A
LC-[]123R4[][]0.17 A
Backup time
(reference value)
(See note 1.)
LC-[]122R2[][]8 min/ 3.7 A
(at 25°C, battery fully charged, start of battery service life)
LC-[]123R4[][]4 min/ 8.0 A
(at 25°C, battery fully charged, start of battery service life)
ChargingMethodStable voltage/current charging method
Charging voltage
(See note 7.)
27.4 V/ 26.2 V (typical)
Max. charging current0.35 A (typical)
Overvoltage protection
(See note 7.)
Yes (30 V typical)
Additional
functions
Protection
functions
Overdischarge protection
(See note 7.)
Yes (18.5 V typical)
Overload protection
(See note 7.)
Yes (5.7 A/ 11.7 A typical)
Battery misconnection protection
(See note 7.)
Yes
Input func-
tion
Backup ON/OFF input
(See note 7.)
Yes
Output
functions
Output indicatorYes (color: green)
Battery status indicator
(See note 7.)
Yes (color: red)
Battery status output
(See note 7.)
Yes (relay: 24 VDC, 0.1 A)
Backup status indicatorYes (color: red)
Operation mode outputYes (relay: 24 VDC, 0.1 A)
OtherAmbient operating temperature
(See note 4.)
Operating: Refer to the derating curve on Datasheet.
Storage: - 25 to 65°C
Ambient humidityOperating: 25% to 85%; Storage: 25% to 90%
Dielectric strength
(See notes 4 and 8.)
3.0 kVAC for 1 minute (between all S8TS-06024 [] AC inputs, and all S8T-DCBU-01 terminals/ all S8TS-06024 [] outputs; detection current: 20 mA)
2.0 kVAC for 1 minute (between all S8TS-06024 [] AC inputs and PE terminal; detection current: 20 mA)
1.0 kVAC for 1 minute (between all S8T-DCBU-01 terminals/ all S8TS-06024 [] outputs, and PE terminal; detection current: 20 mA)
Insulation resistance
(See note 4.)
100 M Ω min. (between all S8T-DCBU-01 terminals and all S8TS-06024 [] outputs, and between all S8TS-06024 [] AC inputs and PE terminal) at 500 VDC
Vibration resistance
(See notes 4 and 9.)
10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions
Shock resistance
(See notes 4 and 9.)
150 m/s 2 , 3 times each in ±X, ±Y, and ±Z directions
EMI
(See note 4.)
Conducted
Emission
Conforms to EN61204-3 EN55011 Class A and based on FCC Class A
Radiated
Emission
Conforms to EN61204-3 EN55011 Class A
EMS (See note 4.)Conforms to EN61204-3 High severity levels
Approved
standards
UL:

cUL:

cUR:
EN/VDE
UL508 (Listing: Class 2: Per UL1310) (See note 10.), UL60950-1, UL1604 (Listing: Class I/Division 2, Group A, B, C, D Hazardous Locations)
CSA C22.2 No. 14 (Class 2: Per No.223) (See note 10.), No. 213 (Class I/Division 2, Group A, B, C, D Hazardous Locations)
No. 60950-1
EN50178 (=VDE0160), EN60950-1 (=VDE0805 Teil 1)
Size120 × 120 × 43 mm
Weight350 g

Note:

1.Refer to Output Voltage Adjustment for S8TS-06024[]on Data Sheet.

2.The output specifications are defined at power output terminals.

3.Specified by performance of S8TS-06024[] Basic Block.

4.Specified by S8TS-06024[] connection.

5.The output voltage will be 21.0 V (min.) when switching to backup operation.

6.Refer to Backup Time (Reference Value) on Data Sheet.

7.Refer to Functions on Data Sheet for details.

8.Set the detection current to 20 mA × N, where N is the number of S8TS-06024[] Basic Blocks connected.

9.Be sure to mount End Plates (PFP-M) on both ends of the Power Supply.

10.To ensure Class 2, take one of following measures.
Note that the number of S8TS-06024[] to be connected to the S8T-DCBU-01 shall be one.

Connect S8T-DCBU-01 to S82Y-TS01 having its fuse replaced with an UL-Listed and DC rated 32 VDC min./3 A max. one.

Connect an UL-Listed and DC rated 32 VDC min./2.5 A max. fuse at the location shown in Fig.1.

S8T-DCBU-01_Fig

Caution: In the interenst of product improvement, specifications are subject to change without notice.