![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply (3/7.5/15/30/50/90/100-W Models)
Ultimate DIN-rail-mounting Power Supply with a Power Range of 3 to 100 W
![]()
Quick links to 'S82K' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings/Specifications
| Power ratings (See note 1.) | S82K | ||||||
| Single output | Dual output | Single output | |||||
| 3 W | 7.5 W | 7.5 W | 15 W | 30 W | |||
| Efficiency (typical) | 60% min. (Varies depending on specifications) | 64% min. (Varies depending on specifications) | 66% min. (Varies depending on specifications) | ||||
| Input | Voltage (See note 2.) | AC | 100 to 240 VAC (85 to 264 VAC) | ||||
| DC | 90 to 350 VDC | Not possible | |||||
| Frequency | 50/60 Hz (47 to 450 Hz) | ||||||
| Current (See note 3.) | 100-V input | 0.15 A max. | 0.25 A max. | 0.45 A max. | 0.9 A max. | ||
| 200-V input | 0.25 A max. | 0.6 A max. | |||||
| Power Factor | --- | ||||||
| Harmonic current emissions | --- | ||||||
| Leakage current (See note 3.) | 100-V input | 0.5 mA max. | |||||
| 200-V input | 1 mA max. | ||||||
| Inrush current (See note 3.) | 100-V input | 15 A max. (for cold start at 25 °C) | 25 A max. (for cold start at 25 °C) | ||||
| 200-V input | 30 A max. (for cold start at 25 °C) | 50 A max. (for cold start at 25°C) | |||||
| Noise filter | Yes | ||||||
| Output (See note 4.) | Voltage Adjustment Range | ±10% (with V. ADJ) (See note 5.) | Not possible (See note 6.) | ±10% (with V. ADJ) ( - 10% to 15% for S82K-03012/-03024) (See note 5.) | |||
| Ripple (See note 3.) | 2% (p-p) max. | ||||||
| Input variation influence | 0.5% max. (at 85 to 264 VAC input, 100% load) | ||||||
| Load variation influence (rated input voltage) | 1.5% max. (0 to 100% load) | +V: 1.5% max. -V: 3% max. (0 to 100% load) | 1.5% max. (0 to 100% load) | ||||
| Temperature variation influence (See note 3.) | 0.05%/°C max. | ||||||
| Startup time | 100 ms max. (up to 90% of output voltage at rated input and output) | ||||||
| Hold time (See note 3.) | 20 ms min. | ||||||
| Additional functions | Overload protection (See note 7.) | 105% to 160% of rated load current (105% to 250% of rated load current for dual output models), gradual current/voltage drop, automatic reset (See note 8.) | 105% to 160% of rated load current, gradual current increase, voltage drop intermittent operation, automatic reset | ||||
| Overvoltage protection | No | ||||||
| Undervoltage alarm indication | Yes (color: red) | ||||||
| Undervoltage alarm output | No | ||||||
| Parallel operation | No | ||||||
| Other | Operating ambient temperature | Refer to the derating curve on Datasheet. | |||||
| Storage temperature | -25 to 65°C (with no icing or condensation) | ||||||
| Operating ambient humidity | 25% to 85% (Storage humidity: 25% to 90%) | ||||||
| Dielectric strength | 3.0 kVAC for 1 min. (between all inputs and all outputs) 2.0 kVAC for 1 min. (between all inputs and PE terminals) 1.0 kVAC for 1 min. (between all outputs and PE terminals) | ||||||
| Dielectric strength | Detection current | 10 mA | 20 mA | ||||
| Insulation resistance | 100 MΩ min. (between all outputs and all inputs, PE terminals) at 500 VDC | ||||||
| Vibration resistance | 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions | ||||||
| Shock resistance | 300 m/s2, 3 times each in ±X, ±Y, ±Z directions | ||||||
| Output indicator | Yes (color: green) | ||||||
| EMI | Conducted Emissions | Conforms to EN61204-3 EN55011 Class B and based on FCC Class B | |||||
| Radiated Emissions | Conforms to EN61204-3 EN55011 Class B | ||||||
| EMS | Conforms to EN61204-3 High severity levels | ||||||
| Approved standards | UL cUL cUR EN/VDE | UL 508 (Listing; Class 2: Per UL1310), Class 2 (excluding Dual Output models), UL60950-1 CSA C22.2 No.14 (Class 2: Per No. 223, excluding Dual output models) CSA No. 60950-1 EN50178 (VDE0160), EN60950-1 (VED0805 Teil 1) Based on VDE0160/P100 | |||||
| Weight | 150 g max. | 260 g max. | 380 g max. | ||||
Note:
1.When a load is connected that has a built-in DC-DC converter, the overload protection may operate at startup and the power supply may not start.
Refer to Overload Protection on Data Sheet for details.
2.Use with DC voltage input is beyond the conditions of approval or conformance to applicable safety standards. (DC input possible with 15 W max.
Use the 7.5-W single-output models under the load of 90% max. if the voltage range is between 90 and 110 VDC.
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning. There is no polarity.
3.Defined with a 100% load and the rated input voltage (100 or 200 VAC.)
4.The output specification is defined at the power supply output terminals.
5.If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +10% of the voltage adjustment range. (+15% for S82K-03012/-03024) When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.
6.The settings for the output voltage must be within the following range:
+V: ±1% of the rated value
−V: ±5% of the rated value
7.Refer to Overload Protection on Data Sheet for details.
8.When using the 7.5-W single-output models within the input voltage range between 90 and 110 VDC, the protection function will operate at a current of 95% to 160% of the rated load current.
| Power ratings (See note 1.) | S82K | S82K-P | |||||
| Single output | |||||||
| 50 W | 90 W | 100 W | 90 W | 100 W | |||
| Efficiency (typical) | 80% min. (Varies depending on specifications) | ||||||
| Input | Voltage (See note 2.) | AC | 100 to 240 VAC (85 to 264 VAC) | 100 V (85 to 132 VAC)/200 V (170 to 264 VAC) Selectable | |||
| DC | Not possible | ||||||
| Frequency | 50/60 Hz (47 to 450 Hz) | 50/60 Hz (47 to 63 Hz) | |||||
| Current (See note 3.) | 100-V input | 1.3 A max. | 2.5 A max. | ||||
| 200-V input | 0.8 A max. | 1.5 A max. | |||||
| Power Factor | --- | 0.7 min. (at 200 VAC input, at rated output), 100 V: unlimited | |||||
| Harmonic current emissions | --- | Conforms to EN6100-3-2 (200-V only) | |||||
| Leakage current (See note 3.) | 100-V input | 0.5 mA max. | |||||
| 200-V input | 1 mA max. | ||||||
| Inrush current (See note 3.) | 100-V input | 25 A max. (for cold start at 25°C) | |||||
| 200-V input | 50 A max. (for cold start at 25°C) | ||||||
| Noise filter | Yes | ||||||
| Output (See note 4.) | Voltage Adjustment Range | ±10% (with V. ADJ) (-10% to 15% for S82K-05024) (See note 5.) | ±10% (with V. ADJ) (See note 5.) | ||||
| Ripple (See note 3.) | 2% (p-p) max. | ||||||
| Input variation influence | 0.5% max. (at 85 to 264 VAC input, 100% load) | 0.5% max. (at 85 to 132 VAC input /170 to 264 VAC input, 100% load) | |||||
| Load variation influence (rated input voltage) | 1.5% max. (0 to 100% load) | ||||||
| Temperature variation influence (See note 3.) | 0.05%/°C max. | ||||||
| Startup time | 100 ms max. (up to 90% of output voltage at rated input and output) | 200 ms max. | |||||
| Hold time (See note 3.) | 20 ms min. | ||||||
| Additional functions | Overload protection (See note 6.) | 105% to 160% of rated load current, gradual current increase, voltage drop intermittent operation, automatic reset | 105% to 160% of rated load current, inverted L drop, automatic reset (See note 7.) | ||||
| Overvoltage protection | No | ||||||
| Undervoltage alarm indication | Yes (color: red) | ||||||
| Undervoltage alarm output | No | Yes | |||||
| Parallel operation | No | Yes (up to 2 units.) | No | Yes (up to 2 units.) (See note 8.) | |||
| Other | Operating ambient temperature | Refer to the derating curve on Datasheet. | |||||
| Storage temperature | -25 to 65°C (with no icing or condensation) | ||||||
| Operating ambient humidity | 25% to 85% (Storage humidity: 25% to 90%) | ||||||
| Dielectric strength | 3.0 kVAC for 1 min. (between all inputs and all outputs) 2.0 kVAC for 1 min. (between all inputs and PE terminals) 1.0 kVAC for 1 min. (between all outputs and PE terminals) | ||||||
| Dielectric strength | Detection current | 20 mA | |||||
| Insulation resistance | 100 MΩ min. (between all outputs and all inputs, PE terminals) at 500 VDC | ||||||
| Vibration resistance | 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions | ||||||
| Shock resistance | 300 m/s2, 3 times each in ±X, ±Y, ±Z directions | 150 m/s2, 3 times each in ±X, ±Y, ±Z directions | |||||
| Output indicator | Yes (color: green) | ||||||
| EMI | Conducted Emissions | Conforms to EN61204-3 EN55011 Class B and based on FCC Class B | Conforms to EN61204-3 EN55011 Class B and based on FCC Class A | ||||
| Radiated Emissions | Conforms to EN61204-3 EN55011 Class B | ||||||
| EMS | Conforms to EN61204-3 High severity levels | ||||||
| Approved standards | UL cUL cUR EN/VDE | UL508 (Listing; Class 2: Per UL1310), Class 2 (excluding dual output models) (See note 9.), UL60950-1 CSA C22.2 No.14 (Class 2: Per No. 223, excluding dual output models) (See note 9.) CSA No. 60950-1 EN50178 (= VDE0160), EN60950-1 (= VDE0805 Teil 1) Based on VDE0106/P100 | UL508 (Listing; Class 2: Per UL1310), Class 2 (excluding dual output models) (See note 9.), UL60950-1 CSA C22.2 No.14 (Class 2: Per No. 223, excluding dual out-put models) (See note 9.) CSA No. 60950-1 EN50178 (= VDE0160), EN60950-1 (= VDE0805 Teil 1) Based on VDE0106/P100 | ||||
| Weight | 400 g max. | 600 g max. | 1000g max. | ||||
Note:
1.When a load is connected that has a built-in DC-DC converter, the overload protection may operate at startup and the power supply may not start.
Refer to Overload Protection on Data Sheet for details.
2.Use with DC voltage input is beyond the conditions of approval or conformance to applicable safety standards.
Do not use the Inverter output for the Power supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning. There is no polarity.
3.Defined with a 100% load and the rated input voltage (100 or 200 VAC.)
4.The output specification is defined at the power output terminals.
5.If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +10% of the voltage adjustment range. (+15% for S82K-03012/-03024) When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.
6.Refer to Overload Protection on Data Sheet for details.
7.When using the 90-W model at an ambient temperature of 25°C or less, the overload protection function will operate at 101% to 111% of the rated output current. When using the 90-W model at an ambient temperature exceeding 25°C, the overload protection function will operate at 92% to 111% of the rated output current.
8.Parallel operation is set with the Parallel/Single Operation Selector.
9.To meet Class-2 requirements with the 100-W, either a fuse or circuit breaker that is UL listed or CSA certified, and rated at 4.2 A max. should be wired in series with the load to be connected to the Power Supply. Only then can the Power Supply output be considered as meeting Class 2.
Caution: In the interenst of product improvement, specifications are subject to change without notice.