Page top

Lead Contents

Switch Mode Power Supply (3/7.5/15/30/50/90/100-W Models)

S82K

S82K

Ultimate DIN-rail-mounting Power Supply with a Power Range of 3 to 100 W

Primary Contents

Displaying individual registered product index. Select and click for details.

Items 1 to 21 of 21

    Model Number Description
    S82K-00305 Input 100 to 240 VAC/90 to 350 VDC , 3W , Output 5V 0.6A
    S82K-00312 Input 100 to 240 VAC/90 to 350 VDC , 3W , Output 12V 0.25A
    S82K-00315 Input 100 to 240 VAC/90 to 350 VDC , 3W , Output 15V 0.2A
    S82K-00324 Input 100 to 240 VAC/90 to 350 VDC , 3W , Output 24V 0.13A
    S82K-00705 Input 100 to 240 VAC/90 to 350 VDC , 7W , Output 5V 1.5A
    S82K-00712 Input 100 to 240 VAC/90 to 350 VDC , 7W , Output 12V 0.6A
    S82K-00715 Input 100 to 240 VAC/90 to 350 VDC , 7W , Output 15V 0.5A
    S82K-00724 Input 100 to 240 VAC/90 to 350 VDC , 7W , Output 24V 0.3A
    S82K-00727 Input 100 to 240 VAC/90 to 350 VDC , 7W , Output +-12V 0.3A/0.2A
    S82K-00728 Input 100 to 240 VAC/90 to 350 VDC , 7W , Output +-15V 0.2A/0.2A
    S82K-01505 Input 100 to 240 VAC/90 to 350 VDC , 15W , Output 5V 2.5A
    S82K-01512 Input 100 to 240 VAC/90 to 350 VDC , 15W , Output 12V 1.2A
    S82K-01524 Input 100 to 240 VAC/90 to 350 VDC , 15W , Output 24V 0.6A
    S82K-03005 Input 100 to 240 VAC , 30W , Output 5V 5A
    S82K-03012 Input 100 to 240 VAC , 30W , Output 12V 2.5A
    S82K-03024 Input 100 to 240 VAC , 30W , Output 24V 1.3A
    S82K-05024 Input 100 to 240 VAC , 50W , Output 24V 2.1A
    S82K-09024 Input 100/240 VAC Selectable , 90W , Output 24V 3.75A
    S82K-10024 Input 100/240 VAC Selectable , 100W , Output 24V 4.2A
    S82K-P09024 Input 100/200 VAC Selectable , 90W , Output 24V 3.75A
    S82K-P10024 Input 100/200 VAC Selectable , 100W , Output 24V 4.2A

    Items 1 to 21 of 21

      Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.