![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply (3/7.5/15/30/50/90/100-W Models)
Ultimate DIN-rail-mounting Power Supply with a Power Range of 3 to 100 W
![]()
Quick links to 'S82K' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
EMI: EN 61204-3 class B
Input: 85 to 264 VAC (except 90-W and 100-W models)
Safety standards: UL 60950-1/508, cUL: CSA C22.2 No. 14(Class 2: Per No. 223), cUR: CSA No. 60950-1, EN 60950-1(= VDE 0805, Teil 1), EN50178 (= VDE 0160)
Undervoltage alarm indication available for standard models.
RoHS-compliant