Page top

Primary Contents



Safety standards:
UL: UL508 (Class 2), No.60950-1,
cUL: CSA C22.2 No. 14 (Class 2), cUR: 60950-1,
EN60950-1 (= VDE0805 Teil 1), EN50178 (= VDE0160)

EMC: Conforms to EN61204-3 Class A

Mounting bracket available for standard models
Front-mounting bracket type
DIN Rail mounting type (except 300 W and 600 W)

RoHS-compliant