Page top

Primary Contents



Note:Open-frame type and covered type have the same dimensions.

Front-mounting Bracket Models

S82J-010[][][] (10 W)

S82J-010[][][] (10 W)_Dim

S82J-025[][][] (25 W)

S82J-025[][][] (25 W)_Dim

S82J-050[][][] (50 W)

S82J-050[][][] (50 W)_Dim

S82J-10024[]
(100 W, 24-V Output)

S82J-10024[]_Dim

S82J-100[][][]
(100 W, 5-/12-/15-V Output)
S82J-15024[] (150 W)

S82J-100[][][]_Dim

S82J-30024[] (300 W)

S82J-30024[] (300 W)_Dim

S82J-60024[] (600 W)

S82J-60024[] (600 W)_Dim

Dimensions with Mounting Brackets

Note:Panel mounting screw are not supplied.

Front-mounting Bracket (Supplied)

For 10-/25-/50-/100 (24 V)-W Models_Dim
For 100- (5, 12, 15 V) and 150-W Models_Dim

300-W and 600-W Models

Note:A mounting bracket is included with the S82J-30024 and S82J-60024, but not with the S82J-30024N and S82J-60024N.

300-W and 600-W Models_Dim

DIN Rail Mounting Bracket Models

Note:The open-frame type and connected type have the same dimensions.

S82J-010[][][]D (10 W)

S82J-010[][][]D (10 W)_Dim

S82J-025[][][]D (25 W)

S82J-025[][][]D (25 W)_Dim

S82J-050[][][]D (50 W)

S82J-050[][][]D (50 W)_Dim

S82J-10024[]D
(100 W, 24-V Output)

S82J-10024[]D_Dim

S82J-100[][][]D (100 W, 5-/12-/15-V Output)
S82J-15024[]D (150 W)

S82J-100[][][]D _Dim

Front-mounting Bracket for S82J-10024A/-10024D Power Supply (Order Separately)

S82Y-J10F_Dim

Note:This Front-mounting Bracket cannot be used with S82J 100-W (5, 12, or 15-V) or 150-W models.

Caution: All units are in millimeters unless otherwise indicated.