Page top

Lead Contents

DeviceNet Peripheral Devices

DeviceNet Peripheral Devices

DeviceNet Peripheral Devices

T-branch Connector, Power Supply Tap, Cable, Connector, Terminal-block Terminator,

Primary Contents



General-purpose Peripheral Devices

Peripheral Devices for DeviceNet Communications

General-purpose Models (T-branch Taps)

Rated currentBetween main lines: 8 A (power supply line) and 2 A (signal line)
Between main and branch lines: 3 A (power supply line) and 1 A (signal line)
Insulation resistance100 M Ω min. (at 500 VDC)
Dielectric strength500 VAC for 1 min, leakage current: 1 mA max.
Ambient operating temperature0°C to 55°C

Peripheral Devices for Environment-resistive Slaves

Peripheral Devices for DeviceNet Communications

Environment-resistive Connection Products (for Thin Cable, M12 Micro Connectors)

TypeConnectors with Cables
DCA1-5CN[][][]1
T-branch Connector
DCN2-1
Assembling-type
Connector
XS2[]-D5S7
Connectors with
Terminating Resistor
DRS2-[]
Rated current3 A
Rated voltage125 VDC
Contact resistance
(connector)
40 m Ω max. (at 20 mVDC max. and 100 mA max.)
Insulation resistance1,000 M Ω min. (at 500 VDC)
Dielectric strength
(connector)
1,500 VAC for 60 seconds (leakage current: 1 mA max.)
Ambient operating
temperature
-20°C to 65°C
Storage temperature
range
-25°C to 70°C
Degree of protectionIEC IP67
Insertion durability200 times
Cable strength98 N for 15 s---
Vibration resistanceNo current interruptions of more than 1 µm while performing simple vibrations at either 10 to 500 Hz with
1.52-mm full amplitude or at acceleration 100 m/s2, whichever is smaller

Environment-resistive Models (for Thin Wires and M12 Micro Connectors)

TypeConnectors with Cables
DCA1-5CS[][][]1
T-branch Connector
DCN2-1S
Connectors with
Terminating Resistor
DRS2-[]S
Branch Relay Box
DCN2-S[]C5H
Rated current3 A
Rated voltage125 VDC
Contact resistance
(connector)
40 m Ω max. (at 20 mVDC max. and 100 mA max.)
Insulation resistance1,000 M Ω min. (at 500 VDC)
Dielectric strength
(connector)
1,500 VAC for 60 seconds (leakage current: 1 mA max.)1,000 VAC for 60 seconds
Ambient operating
temperature
-20°C to 65°C
Storage temperature
range
-25°C to 70°C
Degree of protectionIEC IP67
Insertion durability200 times
Cable strength98 N for 15 s---
Vibration resistanceNo current interruptions of more than 1 µm while performing simple vibrations at either 10 to 500 Hz with
1.52-mm full amplitude or at acceleration 100 m/s2, whichever is smaller
Lock strengthPulling: 100 N/15 s, Rotating: 1 Nm/15 s
Lock force0.1 to 0.25 N・m

Environment-resistive Models for Thick Wires with 7/8-16UN Mini Connectors

TypeConnectors
with
Thick Cables
DCA2-5CN[][][]1
Connectors
with
Thin Cables
DCA1-5CN[][]W5
T-branch
Connector
DCN3-11
T-branch
Connector
DCN3-12
Connectors
with
Terminating
Resistor
DRS3-1
Panel
Mounting
Connector
DCA2-
5CNC5P1
Panel
Mounting
Connector
XS4M-D521-1
Rated current8 A3 A8 A3 A *8 A
Rated voltage125 VDC
Contact resistance
(connector)
30 m Ω max. (at 20 mVDC max. and 100 mA max.)
Insulation resistance1,000 MΩ min. (at 500 VDC)
Dielectric strength
(connector)
1,500 VAC for 60 seconds (leakage current: 1 mA max.)
Ambient operating
temperature
-20°C to 65°C
Storage
temperature range
-25°C to 70°C
Degree of protectionIEC IP67
Insertion durability200 times
Cable strength98 N for 15 s--98 N for 15 s--
Vibration resistanceNo current interruptions of more than 1 µm while performing simple vibrations at either 10 to 500 Hz with 1.52-mm full amplitude or at acceleration 100 m/s2, whichever is smaller

*The rated current between thick wires is 8 A.

Caution: In the interenst of product improvement, specifications are subject to change without notice.