![]()
Global
These are navigation links to move inside this page.
FA Communications Software
FA Communications Software Lets You Create Applications with Flexible, High-speed, and Direct Data Link Access to SYSMAC PLCs from Personal Computers.
![]()
Quick links to 'WS02-SGWC1 / CPLC1' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Upgraded FA Communications Software Lets You Create Applications
The need for faster transmission of more and more information between personal computers and PLCs is coupled with the need for frequent changes to specifications, such as address allocations in PLCs, a demand for software standardization to eliminate dependence on specific applications and networks, and a demand for cost reductions.
In response to this demand, OMRON has completely renovated its FA Communications Software under new names. Data links are now possible using Ethernet. Data links can even be accessed via a LAN port on a notebook computer. And FA Communications Software can be used to access PLC data by using only tag names to enable more flexible and higher-speed access of PLC data from personal computers, and that lowers costs by eliminating the need for a special board for data links.
Product Positioning
SYSMAC Gateway
SYSMAC Gateway can be used as the communications driver on most networks. It is the successor to FinsGateway and has inherited all FinsGateway functionality.
CX-Compolet
CX-Compolet software enables easily reading and writing PLC data using Visual Basic.NET and Visual C#.NET. It is the successor to SYSMAC Compolet.
Upgraded Functions for FA Communications Software
Two New Features
Tag Access
Application data can be accessed using tag names rather than addresses.
Data Links
Data links are possible between personal computers and PLCs on Ethernet networks. *1
*1.EtherNet/IP is required for data links on Ethernet networks.