![]()
Global
These are navigation links to move inside this page.
Frequency/Rate Meter
![]()
Quick links to 'K3MA-F' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Contact, NPN, PNP, or voltage pulse input.
Front-panel key operation for easy setting.
Average processing function suppresses flicker.
Includes scaling, auto-zero time, startup compensation time functions.
Easy confirmation of max/min display.
Short 80-mm depth (measured from edge of face plate).
Finger protective cover (standard equipment) guards against electric shock.
Water- and dust-proof NEMA4X (IP66 equivalent) front panel.
Recognized to U.S. and Canadian requirements under the Component Recognition Program of UL.
CE marking.
Built-in external power supply (12 VDC, 40 mA).