![]()
Global
These are navigation links to move inside this page.
Temperature Meter
![]()
Quick links to 'K3MA-L' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Wide input range - select from two types of platinum-resistance thermometers and ten types of thermocouples.
Front-panel key operation for easy setting.
Average processing function suppresses flicker.
Temperature input shift and temperature unit selection functions.
Easy confirmation of max/min display.
Short 80-mm depth (measured from edge of face plate).
Finger protective cover (standard equipment) protects against electric shock.
Water- and dust-proof NEMA4X (IP66 equivalent) front panel.
Recognized to conform to U.S. and Canadian requirements under the Component Recognition Program of UL.
CE marking.