![]()
Global
These are navigation links to move inside this page.
Digital Panel Meter
![]()
Quick links to 'K3TF' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Compact DIN-size (96 x 48 (W x H)) body.
Mounting thickness of only 3.5 mm required.
Highly visible display with 14.2-mm-high LEDs.
Detects and displays root-mean-square value of half-wave rectified current.
Water-resistant (IP51) construction (optional).
Confirms to EMC standards EN61010-1 (IEC61010-1).
UL/CSA approved.