Page top

Primary Contents



Compact DIN-size (96 x 48 (W x H)) body.

Mounting thickness of only 3.5 mm required.

Highly visible display with 14.2-mm-high LEDs.

Easy-to-mount snap-in construction.

Water-resistant (IP51) construction (optional).

Conforms to EMC standards EN61010-1 (IEC61010-1).

UL/CSA approved.