![]()
Global
These are navigation links to move inside this page.
1/32 DIN Digital Panel Meter
1/32 DIN Digital Panel Meter for Downsizing Equipment and Control Panels
![]()
Quick links to 'K3GN' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Supply voltage | Input type | Output type | Model | |
| Judgement output | Data transmission output | |||
| 24 VDC | DC voltage, DC current, or NPN input | 2 relay contact outputs (SPST-NO) | None | K3GN-NDC 24 VDC |
| RS-485 | K3GN-NDC-FLK 24 VDC | |||
| DC current (0 to 20 mA, 4 to 20 mA) | K3GN-NDC-L1 24 VDC | |||
| DC voltage (0 to 5 V, 1 to 5 V, 0 to 10 V) | K3GN-NDC-L2 24 VDC | |||
| 2 relay contact outputs (SPST-NO) Normally energized relays (See note.) | None | K3GN-NDC-400 24 VDC | ||
| RS-485 | K3GN-NDC-FLK-400 24 VDC | |||
| DC current (0 to 20 mA, 4 to 20 mA) | K3GN-NDC-L1-400 24 VDC | |||
| DC voltage (0 to 5 V, 1 to 5 V, 0 to 10 V) | K3GN-NDC-L2-400 24 VDC | |||
| 3 transistor outputs (NPN open collector) | None | K3GN-NDT1 24 VDC | ||
| RS-485 | K3GN-NDT1-FLK 24 VDC | |||
| DC current (0 to 20 mA, 4 to 20 mA) | K3GN-NDT1-L1 24 VDC | |||
| DC voltage (0 to 5 V, 1 to 5 V, 0 to 10 V) | K3GN-NDT1-L2 24 VDC | |||
| DC voltage, DC current, or PNP input | 2 relay contact outputs (SPST-NO) | None | K3GN-PDC 24 VDC | |
| RS-485 | K3GN-PDC-FLK 24 VDC | |||
| 3 transistor outputs (PNP open collector) | None | K3GN-PDT2 24 VDC | ||
| RS-485 | K3GN-PDT2-FLK 24 VDC | |||