![]()
Global
These are navigation links to move inside this page.
1/32 DIN Digital Panel Meter
1/32 DIN Digital Panel Meter for Downsizing Equipment and Control Panels
![]()
Quick links to 'K3GN' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
K3GN
For installation, insert the K3GN panel into the rectangular hole,insert the adaptor from the rear, and push it in to reduce the gap between the panel surface and the adaptor. Secure the Unit with the screws. For water-proof installation, insert the rubber gasket onto the body of the K3GN.
If multiple mounted Units are used, make sure the ambient temperature for the K3GN does not exceed the specified temperature.
Caution: All units are in millimeters unless otherwise indicated.