![]()
Global
These are navigation links to move inside this page.
Sensing Band/Liquid Leakage Point Sensor
A New Liquid Leakage Point Sensor Has Been Added to the K7L Series. Fluoroplastic Coating on the Bottom Electrode Ensures Chemical Resistance.
![]()
Quick links to 'F03-16PE / -16PT / -15 / -16PS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
F03-16PE
Sensing Band
| Sheath | Polyethylene |
| Core | SUS316 stainless steel |
| Ambient operating temperature | - 15 to 55°C |
| Weight | Approx. 16 g (1 m) |
F03-16PT
Sensing Band
| Sheath | PTFE fluoroplastic |
| Core | SUS316 stainless steel |
| Ambient operating temperature | -50 to 200°C |
| Weight | Approx. 16 g (1 m) |
F03-15
Sensing Band
| Sheath | Flexible, transparent vinyl chloride |
| Core | SUS304 stainless steel |
| Ambient operating temperature | -15 to 50°C |
| Weight | Approx. 48 g (1 m) |
F03-16PS
Liquid Leakage Point Sensor
| Material | Sensor Amplifier | Polyethylene |
| Conductor | Outer sheath: PVC, Inner sheath: Fluorine resin | |
| Core | F03-16PS: SUS304 stainless steel F03-16PS-F: SUS304 and fluorine coating | |
| Ambient operating temperature range | -10 to 60°C | |
| Weight | Approx. 30 g | |
| Maximum number of Point Sensors connected per Amplifier | Any number up to an overall cable length of 400 m. | |
| Applicable Amplifier | K7L-U (excluding Liquid Leakage Sensor Amplifier with disconnection detection function) | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.