Page top

Lead Contents

Liquid Leakage Sensor Amplifiers

K7L-AT50 / -AT50D

K7L-AT50 / -AT50D

Ultra-miniature Sensor Amplifier Reliably Detects a Wide Variety of Liquids Ranging from Water to Liquid Chemicals with Low Conductivity.

Primary Contents



List of Models

Product nameModelCharacteristics
Liquid Leakage Sensor AmplifierK7L-AT50---
SensorsSensing
Band
F03-16PEStandard model
F03-15Greater durability and condensation resistance.
(See note 1.)
F03-16PTGreater temperature and chemical resistance.
(See note 1.)
F03-16SFGreater flexibility and superior workability.
(See note 1.)
F03-16SFCGreater flexibility and enables visual confirmation
when the inner color appears.
Point
Sensor
F03-16PSEasier to wipe off than the band type.
F03-16PS-FElectrodes have fluororplastic coating to resist chemicals.
Mounting
Brackets
and
Stickers
Sensing
Band
Stickers
F03-25Used for F03-15 or F03-16SF(C).
F03-26PESUsed for F03-16PE (adhesive tape).
F03-26PENUsed for F03-16PE (screws).
F03-26PTNUsed for F03-16PT (screws).
Point
Sensor
Mounting
Brackets
F03-26PSUsed for F03-16PS.
Terminal BlocksF03-20---
Track-mounted SocketP2RF-08-E---
P2RF-08---

Note:
1. Compared with the standard model, F03-16PE.
2. One F03-20 Terminal Block is included as an accessory with the K7L-AT50.
3. The minimum order for the F03-25, F03-26PES, or F03-26PEN Sensing Band Stickers is one set (contains 30 Stickers).
4. The minimum order for F03-20 Terminal Blocks, F03-26PTN Sensing Band Stickers, or F03-26PS Point Sensor Mounting Brackets is one set (contains 10 Terminal Blocks, Stickers, or Mounting Brackets).

NameModel number
Liquid Leakage Sensor Amplifier with
Disconnection Detection Function Set
K7L-AT50D
Liquid Leakage Sensor Amplifier with Disconnection
Detection Function Sensor Amplifier Only
K7L-AT50D-S
Terminator (2P)F03-20T

Note: The Sockets, Terminal Blocks, Stickers, and Sensing Bands are the same as for the K7L-AT50.

Available Sensing Band Lengths

1
m
2
m
5
m
10
m
15
m
20
m
25
m
30
m
40
m
50
m
60
m
70
m
75
m
80
m
90
m
100
m
F03-16PEOKOKOKOKOKOKOKOK
F03-15OKOKOKOKOKOKOKOKOKOK
F03-16PTOKOKOKOKOKOK
F03-16SF(C)OKOKOKOKOKOKOKOKOKOKOKOK

Note:
1. To place an order for 1 m of the F03-16PE for example, specify F03-16PE-1M.
2. If you cannot find the length you need, please order the nearest larger length, then cut it to the required size.