Page top

Lead Contents

Touch Switch

D5C

D5C

Unique 18-mm-dia. Capacitive Touch Switch with Choice of Three Actuators is Activated with Only a Very Slight Physical Contact

Primary Contents



Only a slight activation force is required, enabling detecting micro deflections, thin wires, or thin-plate conductors (e.g., steel or stainless).
Application possible for non-conductors by indirectly connecting to ground.

Instantaneous operation upon contact with extremely limited hysteresis for high-precision position detection.

Diameter of only 18 mm with standard built-in amplifier, operation indicator, and sensitivity adjustment.

Conforms to IEC IP67 *

Freely replaceable antenna with screw mounting.

Free attachment to enable changing the antenna shape according to the application.

* Malfunction may occur if used in locations subject to water or oil.