Page top

Lead Contents

Pressure Sensor

E8AA

E8AA

Pressure Sensor of Stainless Steel Construction is Ideal for a Wide Range of Applications

Primary Contents



Incorporates double diaphragms consisting of SUS316L stainless steel and silicone diaphragms that are applicable to a variety of gases and liquids.

Two models with different pressure sensing ranges: 0 to 500 kPa and 0 to 1 MPa.

Linear output from 4 to 20 mA with excellent linearity.

IEC IP66 degree of protection: Washable with water.