![]()
Global
These are navigation links to move inside this page.
Digital Pressure Sensor
![]()
Quick links to 'E8F2' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
Sensor
| Model | NPN output | E8F2-A01C | E8F2-B10C | E8F2-AN0C |
| PNP output | E8F2-A01B | E8F2-B10B | E8F2-AN0B | |
| Power supply voltage | 12 to 24 VDC±10% with a ripple (p-p) of 10% max. | |||
| Current consumption | 70 mA max. * 1 | |||
| Pressure type | Gauge pressure | |||
| Rated pressure range | 0 to 100 kPa | 0 to 1 MPa | 0 to -101 kPa | |
| Pressure setting range | 0 to 100 kPa | 0 to 1 MPa | 0 to -101 kPa | |
| Withstand pressure | 400 kPa | 1.5 MPa | 400 kPa | |
| Applicable fluid | Non-corrosive gas and non-flammable gas | |||
| Operating mode | Hysteresis mode, window mode, and automatic teaching mode | |||
| Repeat accuracy (ON/OFF output) | ±1%FS max. | |||
| Linearity (linear output) | ±1%FS max. | |||
| Response time (ON/OFF output) | 5 ms max. | |||
| Linear output | 1 to 5 V with an output impedance of 1 kΩ and a permissible resistive load of 500 kΩ. | |||
| ON/OFF outputs | NO or NC open collector (depending on whether the output configuration is NPN or PNP) | |||
| ON/OFF outputs | Load current | 30 mA max. | ||
| Output applied voltage | 30 VDC max. | |||
| Residual voltage | NPN open collector output: 1 V max. with 30 mA load current PNP open collector output: 2 V max. with 30 mA load current | |||
| Display * 2 | 3.5-digit red LED Green LED bar indicator The orange LED is lit for two independent outputs with output transistor turned ON. Green unit indicator | |||
| Display accuracy | ±3%FS±1 digit max. | |||
| Protection circuits | Reverse polarity protection, load short-circuit protection | |||
| Ambient temperature range | Operating: 0 to 55°C Storage: - 10 to 60°C (with no icing) | |||
| Ambient humidity range | Operating/Storage: 35% to 85% (with no condensation) | |||
| Temperature influence | ±3%FS max. | |||
| Voltage influence | ±1.5%FS max. | |||
| Insulation resistance | 100 M Ω min. (at 500 VDC) between current-carrying parts and case | |||
| Dielectric strength | 1,000 VAC at 1 min | |||
| Vibration resistance | Destruction: 10 to 500 Hz, 1.0-mm double amplitude or 150 m/s2, three times each for 11 min in the X, Y, and Z directions | |||
| Shock resistance | Destruction: 300 m/s2 3 times each in the X, Y, and Z directions | |||
| Degree of protection | IP50 (IEC) | |||
| Pressure port | R (PT) 1/8 taper screw and M5 female screw | |||
| Connection method | Pre-wired (standard length: 2 m) | |||
| Cable | Approved by UL | |||
| Weight (packed state) | Approx. 110 g | |||
| Material | Pressure port | Aluminum die-cast | ||
| Case | Heat-resistive ABS | |||
| Accessories | Mounting Bracket, Instruction manual | |||
*1. The current consumption is approximately 43 mA in energy-saving mode.
*2. Display Example of Digital Indicator
| Model | Setting unit | |
| kPa | ||
| Applied pressure | Digital display | |
| E8F2-A01C | 100 | ![]() |
| E8F2-B10C | 1000 | ![]() |
| E8F2-AN0C | -101 | ![]() |
Note: The period (.) in the display indicates the decimal point.
Its position will not change unless the setting unit is changed.
Caution: In the interenst of product improvement, specifications are subject to change without notice.