![]()
Global
These are navigation links to move inside this page.
Ultrasonic Proximity Sensor
![]()
Quick links to 'E4B' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Model | E4B-TS50E4 | E4B-T1E4 | E4B-LS20E4 | E4B-LS70E4 | E4B-RS70E4 | |
| Sensing method | Through-beam | Convergent reflective distance | Convergent reflective zone | |||
| Sensing distance | 50 cm | 1 m | 5 to 20 cm | 20 to 60 cm (20 to 70 cm) (see note 1) | 20 to 60 cm (20 to 70 cm) (see note 1) (in 10-cm divisions) | |
| Supply voltage | 12 to 24 VDC ± 10% (10.8 to 26.4 VDC) with a max. ripple ±10% (p-p) | |||||
| Current consumption | 12 VDC | Emitter: 155 mA max. Receiver: 30 mA max. | Emitter: 70 mA max. Receiver: 30 mA max. | 100 mA max. | ||
| 24 VDC | Emitter: 80 mA max. Receiver: 30 mA max. | Emitter: 50 mA max. Receiver: 30 mA max. | 50 mA max. | |||
| Standard sensing object | 10 x 10 cm flat plate | 4 x 4 cm flat plate | ||||
| Differential travel | --- | 20% max. of sensing distance | 3 cm max. | |||
| Directional angle (see note 2) | ±8° max. | |||||
| Ultrasonic oscillation frequency | Approx. 200 kHz | |||||
| Response frequency (see note 4) | 50 Hz | 10 Hz | 50 Hz | 20 Hz | ||
| Operating mode | Incident or interrupted (selectable) | |||||
| Control output | NPN, 100 mA at 30 VDC (with a residual voltage of 1.5 V max.) and an output resistance of 4.7 kΩ | |||||
| Indicators | SENSING indicator (red LED) and STABILITY indicator (green LED) | |||||
| Ultrasonic speed compensation | No | Yes | ||||
| Ambient temperature | Operating: -10°C to 55°C | |||||
| Ambient humidity | Operating: 35% to 95% | |||||
| Temperature influence | ±10% max. of sensing distance at 20°C in the temperature range of -10°C and 55°C | |||||
| Voltage influence | ±5% max. of sensing distance at a voltage between 90% and 110% of the rated power supply voltage | |||||
| Residual voltage | 1.5 V max. under a load current of 100 mA and a cord length of 2 m | |||||
| Insulation resistance | 20 MΩ min. (at 500 VDC) between current carry parts and case | |||||
| Dielectric strength | 1,000 V (50/60 Hz) for 1 min between current carry parts and case | |||||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |||||
| Shock resistance | Destruction: 500 m/s2 (approx. 50G) 3 times each in X, Y, and Z directions. | |||||
| Degree of protection (see note 3) | IEC IP66 (JEM IP66 water resistive) | |||||
| Weight (with 2-m-long cord and Mounting Bracket) | Approx. 600 g (with Emitter and Receiver) | Approx. 300 g | ||||
Note:
1.These are the available sensing distances at an ambient temperature range between 0°C and 45°C.
2.This is the half-value angle obtainable at a signal of -6 dB.
3.The enclosure rating indicates the degree of protection of the case, which will depend on the operating condition.
4.The response frequencies are values obtained with the E4B used for detecting a rotating propeller-shaped disc as shown on the right.
Caution: In the interenst of product improvement, specifications are subject to change without notice.