Page top

Lead Contents

Ultrasonic Proximity Sensor

E4C

E4C

Compact, Column-shaped Sensor Capable of Sensing Range Setting

Primary Contents



Ratings and Specifications

Sensors

Model
Sensing method
E4C-TS50E4C-LS35
Through-beamReflective
Sensing distance50 cm10 to 35 cm (possible to limit the sensing zone within a range between 2 and 25 cm)
Standard sensing object10 x 10 cm flat plate4 x 4 cm flat plate
Ultrasonic oscillation frequencyApprox. 270 kHz
Response frequency50 Hz20 Hz
Directional angle (see note 1)±8° max.
IndicatorSENSING indicator (red LED)
Ambient temperatureOperating: -10°C to 55°C (with no icing)
Ambient humidityOperating: 35 to 95%
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 (approx. 50G) 3 times each in X, Y, and Z directions
Degree of protection (see note 2)IEC IP66
Cord length2 m
WeightApprox. 300 g (with Emitter and Receiver)Approx. 150 g
MaterialCaseHeat-resistant ABS resin
NutPolyacetal resin

Note:

1.This is the half-value angle obtainable with a signal of -6 dB.

2.The enclosure rating indicates the degree of protection of the case, which will depend on the operating condition.

Amplifier Units

Model
Sensing method
E4C-WH4TE4C-WH4L
Through-beamReflective
Sensing distance50 cm10 to 35 cm
Supply voltage
(operating voltage range)
12 to 24 VDC ±10% with a max. ripple ±10% (p-p)
Current consumption100 mA max. at 12 VDC
Differential travel---20% max. of rated sensing distance
Response frequency (see note)50 Hz20 Hz
Control output
(residual voltage)
Terminal output: 100 mA max. (NPN or PNP open collector output at 40 VDC with a residual voltage of 2 V)
Connector output: 50 mA max. (photocoupler output)
Operation modeNormally open or normally closed (selectable with a slide switch)
Ultrasonic compensationYes
IndicatorSENSING indicator (red LED) and STABILITY indicator (green LED)
Ambient temperatureOperating: -10°C to 55°C (with no icing)
Ambient humidityOperating: 35 to 95%
Temperature influence±30% max. of sensing distance at 20°C in the temperature range of -10°C and 55°C±10% max. of sensing distance at 20°C in the temperature range of -10°C and 55°C
Voltage influence±10% max. of sensing distance at a voltage between 90% and 110% of the rated power supply voltage
Insulation resistance20 MΩ min. (at 500 VDC) between current carry parts and case
Dielectric strength1,000 VAC (50/60 Hz) for 1 min between current carry parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 (approx. 50G) 3 times each in X, Y, and Z directions
Degree of protectionIEC IP40
WeightApprox. 110 g

Note:The response frequencies are values obtained with the E4C used for detecting the rotating propeller-shaped disc as shown on the right.

E4C_Spec

Caution: In the interenst of product improvement, specifications are subject to change without notice.