Page top

Lead Contents

Ultrasonic Proximity Sensor

E4C

E4C

Compact, Column-shaped Sensor Capable of Sensing Range Setting

Primary Contents



Ensures the stable detection of a variety of objects regardless of the color, transparency, or material (metallic or non-metallic) of the objects.

Separated amplifier design allows a sensor head as compact as M18.

Reflective models with limited sensing zones ensure smooth object detection without being influenced by background objects.

Incorporates a synchronous selector, thus making it possible to prevent mutual interference when more than one Sensor is closely mounted.

NPN and PNP open collector outputs are available and connect to the sensor controller through connectors with no wiring effort.

The Amplifier Unit incorporates an easy-to-use NO/NC (normally open and normally closed contact) selector.