![]()
Global
These are navigation links to move inside this page.
Absolute 60-mm-dia. Rotary Encoder
Rugged Encoder for High-precision Detection of Automatic Machine Timing
![]()
Quick links to 'E6F-A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Encoders
| Power supply voltage | Output configuration | Output code | Resolution (divisions) | Connection method | Model |
| 5 to 12 VDC | NPN open collector | BCD | 360 | Pre-wired Model | E6F-AB3C 360P/R 2M *2 |
| Pre-wired Connector Model (2 m) | E6F-AB3C-C 360P/R 2M *2 | ||||
| 12 to 24 VDC | Pre-wired Model | E6F-AB5C 360P/R 2M | |||
| Pre-wired Connector Model (2 m) | E6F-AB5C-C 360P/R 2M | ||||
| PNP open collector | Pre-wired Model | E6F-AB5B 360P/R 2M | |||
| NPN open collector | Gray code | 256, 360, 720 | Pre-wired Connector Model (2 m) | E6F-AG5C-C (resolution) 2M *1 Example: E6F-AG5C-C 256P/R 2M | |
| 256, 360, 720, 1,024 | Pre-wired Model | E6F-AG5C (resolution) 2M Example: E6F-AG5C 256P/R 2M | |||
| PNP open collector | E6F-AG5B (resolution) 2M Example: E6F-AG5B 256P/R 2M |
*1.The E6F-AG5C-C is designed for connection to Cam Positioners (H8PS).
*2.Models are also available with 5-m and 10-m cables.
Accessories (Order Separately)
| Name | Model | Remarks | |
| Couplings | E69-C10B | Provided with E6F Pre-wired Models. | |
| E69-C610B | Different end diameter | ||
| E69-C10M | Metal construction | ||
| Servo Mounting Bracket | E69-2 | Provided with the product. (Three brackets in a set.) | |
| Extension Cable | E69-DF5 | 5 m | Models are also available with 15-m and 98-m cables. |
| E69-DF10 | 10 m | ||
| E69-DF20 | 20 m | ||