![]()
Global
These are navigation links to move inside this page.
High-resolution Encoder with Diameter of 55 mm
High-resolution Model for Measurement Instruments and Highprecision Positioning
![]()
Quick links to 'E6D-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Encoders
| Power supply voltage | Output configuration | Resolution (pulses/rotation) | Model |
| 5 VDC | Voltage output | 1,000 | E6D-CWZ1E (resolution) 0.5M Example: E6D-CWZ1E 1000P/R 0.5M |
| 2,000 | |||
| 3,600 | |||
| 5,000 | |||
| 6,000 | |||
| 12 VDC | Open-collector output | 1,000 | E6D-CWZ2C (resolution) 0.5M Example: E6D-CWZ2C 1000P/R 0.5M |
| 2,000 | |||
| 3,600 | |||
| 5,000 | |||
| 6,000 |
Note:In addition to the models listed at the left, models with either voltage outputs or open-collector outputs are also available with the following resolutions (pulses/rotation): 720, 800, 1,024, 1,200, 1,500, 1,800, 2,048, 2,500, 3,000, 3,200, and 4,096.
Accessories (Order Separately)
| Name | Model | Remarks |
| Couplings | E69-C06B | Provided with the product. |
| E69-C68B | Different end diameter | |
| E69-C610B | Different end diameter | |
| E69-C06M | Metal construction | |
| Servo Mounting Bracket | E69-2 | Provided with the product. |