![]()
Global
These are navigation links to move inside this page.
Slim Incremental 50-mm-dia. Rotary Encoder
![]()
Quick links to 'E6C2-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Sealed bearings with IP64 oilproof construction.
Improved shaft loading performance.Radial: 50 N, Thrust: 30 N
Pre-wired Models with cable connected at an angle.Side or back cable connections also possible.
Improved reliability with reverse connection and load shortcircuit protection (except for line-driver outputs).