![]()
Global
These are navigation links to move inside this page.
Incremental 40-mm-dia. Rotary Encoder
![]()
Quick links to 'E6B2-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Encoders
| Power supply voltage | Output configuration | Resolution (pulses/rotation) | Model |
| 5 to 24 VDC | NPN open- collector output | 10, 20, 30, 40, 50, 60, 100, 200, 300, 360, 400, 500, 600 | E6B2-CWZ6C (resolution) 0.5M Example: E6B2-CWZ6C 10P/R 0.5M |
| 720, 800, 1,000, 1,024 | |||
| 1,200, 1,500, 1,800, 2,000 | |||
| 12 to 24 VDC | PNP open- collector output | 100, 200, 360, 500, 600 | E6B2-CWZ5B (resolution) 0.5M Example: E6B2-CWZ5B 100P/R 0.5M |
| 1,000 | |||
| 2,000 | |||
| 5 to 12 VDC | Voltage output | 10, 20, 30, 40, 50, 60, 100, 200, 300, 360, 400, 500, 600 | E6B2-CWZ3E (resolution) 0.5M Example: E6B2-CWZ3E 10P/R 0.5M |
| 1,000 | |||
| 1,200, 1,500, 1,800, 2,000 | |||
| 5 VDC | Line-driver output | 10, 20, 30, 40, 50, 60, 100, 200, 300, 360, 400, 500, 600 | E6B2-CWZ1X (resolution) 0.5M Example: E6B2-CWZ1X 10P/R 0.5M |
| 1,000, 1,024 | |||
| 1,200, 1,500, 1,800, 2,000 |
Accessories (Order Separately)
| Name | Model | Remarks |
| Couplings | E69-C06B | Provided with the product. |
| E69-C68B | Different end diameter | |
| E69-C610B | Different end diameter | |
| E69-C06M | Metal construction | |
| Flanges | E69-FBA | --- |
| E69-FBA02 | E69-2 Servo Mounting Bracket provided. | |
| Servo Mounting Bracket | E69-2 | --- |