Page top

Primary Contents



A wide operating voltage range of 5 to 24 VDC (Opencollector Models).

Resolution of 2,000 pules/rotation in 40-mm housing.

Phase Z can be adjusted with ease using the origin indicating function.

Shaft loading of 30 N radial and 20 N thrust.

Improved reliability with reverse connection and load shortcircuit protection (except for line-driver outputs).