Page top

Primary Contents



Ratings and Specifications

ModelE6A2-CS3EE6A2-CS3CE6A2-CS5CE6A2-CW3EE6A2-CW3CE6A2-CW5CE6A2-CWZ3EE6A2-CWZ3CE6A2-CWZ5C
Power supply
voltage
5 VDC -5% to 12 V +10%, ripple (p-p): 5% max.12 VDC
-10% to 24 VDC +15%, ripple (p-p): 5% max.
5 VDC -5% to 12 V +10%, ripple (p-p): 5% max.12 VDC
-10% to 24 VDC +15%, ripple (p-p): 5% max.
5 VDC -5% to 12 V +10% ripple (p-p): 5% max.12 VDC
-10% to 24 VDC +15%, ripple (p-p): 5% max.
Current
consumption *1
30 mA max.20 mA max.30 mA max.20 mA max.50 mA max.30 mA max.
Resolution
(pulses/rotation)
10, 20, 60, 100, 200, 300, 360, 500100, 200, 360, 500
Output phasesPhase APhases A and BPhases A, B, and Z
Output
configuration
Voltage outputOpen-collector outputVoltage outputOpen-collector outputVoltage outputOpen-collector output
Output capacityOutput resistance: 2 kΩ
Output current: 20 mA max.
Residual voltage: 0.4 V max.
(Output current: 20 mA max.)
Applied voltage: 30 VDC max.
Sink current: 30 mA max.
Residual voltage: 0.4 V max.
(at sink current of 30 mA)
Output resistance: 2 kΩ
Output current: 20 mA max.
Residual voltage: 0.4 V max.
(Output current: 20 mA max.)
Applied voltage: 30 VDC max.
Sink current: 30 mA max.
Residual voltage: 0.4 V max.
(at sink current of 30 mA)
Output resistance: 2 kΩ
Output current: 20 mA max.
Residual voltage: 0.4 V max.
(Output current: 20 mA max.)
Applied voltage: 30 VDC max.
Sink current: 30 mA max.
Residual voltage: 0.4 V max.
(at sink current of 30 mA)
Maximum
response
frequency *2
30 kHz
Phase
difference
between
outputs
---Phase difference between phases A and B: 90°±45°
Output duty
factor
50±25%---
Rise and fall
times of output
1.0 μs max. (Cable length: 500 mm, Sink current: 10 mA)1.0 μs max. (Cable length: 500 mm, Control output voltage: 5 V, Load resistance: 1 kΩ)1.0 μs max. (Cable length: 500 mm, Sink current: 10 mA)1.0 μs max. (Cable length: 500 mm, Control output voltage: 5 V, Load resistance: 1 kΩ)1.0 μs max. (Cable length: 500 mm, Sink current: 10 mA)1.0 μs max. (Cable length: 500 mm, Control output voltage: 5 V, Load resistance: 1 kΩ)
Starting torque1 mNm max.
Moment of
inertia
1 × 10-7 kgm2 max.
Shaft
loading
Radial10 N
Thrust50 N
Maximum
permissible
speed
5,000 r/min
Ambient
temperature
range
Operating: -10 to 55°C (with no icing), Storage: -25 to 80°C (with no icing)
Ambient
humidity
range
Operating/storage: 35% to 85% (with no condensation)
Insulation
resistance
20 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric
strength
500 VAC, 50/60 Hz for 1 min between current-carrying parts and case
Vibration
resistance
Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock
resistance
Destruction: 500m/s2 3 times each in X, Y, and Z directions
Degree of
protection *3
IEC 60529 IP50
Connection
method
Pre-wired Models (Standard cable length: 500 mm)
MaterialCase: Aluminum alloy, Main unit: Aluminum, Shaft: SUS420J2, Mounting Bracket: Galvanized iron
Weight
(packed state)
Approx. 35 g
AccessoriesCoupling, Servo Mounting Bracket (provided with the E6A2-CWZ[]), Hexagonal wrench, Instruction manual

*1. An inrush current of approximately 9 A will flow for approximately 0.3 ms when the power is turned ON.
*2. The maximum electrical response speed is determined by the resolution and maximum response frequency as follows:

E6A2-C_Spec2

This means that the E6A2-C Rotary Encoder will not operate electrically if its speed exceeds the maximum electrical response speed.

*3. No protection is provided against water or oil.

Caution: In the interenst of product improvement, specifications are subject to change without notice.