![]()
Global
These are navigation links to move inside this page.
Magnetic Proximity Sensor
![]()
Quick links to 'GLS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Model | GLS-1 | |
| Sensing distance | 15 mm *1 | |
| Contact circuit | SPST-NO | |
| Switching capacity *2 | Maximum operating voltage: 100 VDC Maximum operating current: 0.1 A DC Maximum switching capacity: 10 W (for both open and closed contacts) | |
| Contact dielectric strength | 250 VDC for 1 min with a leakage current of 1 mA max. | |
| Response frequency | 20 Hz max. | |
| Ambient temperature range | Operating/Storage: -20 to 60°C (with no icing or condensation) | |
| Ambient humidity range | Operating/storage: 35% to 85% (with no condensation) | |
| Contact resistance | 150 mΩ max. | |
| Dielectric strength | 1,000 VAC for 1 min between terminals and case | |
| Life expectancy | 50,000,000 times min. with 0.1-A resistive load at 24 VDC | |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |
| Shock resistance | Destruction: 300 m/s2 3 times each in X, Y, and Z directions | |
| Degree of protection | IP40 (IEC) | |
| Connection method | Terminal block | |
| Materials | Sensor | ABS |
| Magnet | ||
*1.Notice that the actual distance is 15 mm min.
*2.AC power cannot be used.
Caution: In the interenst of product improvement, specifications are subject to change without notice.