![]()
Global
These are navigation links to move inside this page.
Long-distance Proximity Sensor
![]()
Quick links to 'TL-LP / LY' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Model | TL-LP50 | TL-LY50 | |
| Sensing distance | 50 mm ± 10% | ||
| Set distance | 0 to 40 mm | ||
| Differential travel | 10% max. of sensing distance | ||
| Sensing object | Ferrous metals (The sensing distance decreases with non-ferrous metal. Refer to Datasheet.) | ||
| Standard sensing object | Iron, 100 × 100 × 1 mm | ||
| Response time | 15 ms max. | 25 ms max. | |
| Power supply voltage (operating voltage range * ) | 12 to 24 VDC (10 to 30 VDC), ripple (p-p) 10% max. | 100 to 220 VAC (90 to 250 VAC), 50/60 Hz | |
| Current consumption | 10 mA max. (with no load) | --- | |
| Leakage current | --- | Refer to Datasheet. | |
| Control output | Switching capacity | NPN open collector with a maximum current of 200 mA at 30 VDC | 10 to 200 mA |
| Residual voltage | 3 V max. under a load current of 200 mA and a cable length of 2 m | Refer to Datasheet. | |
| Indicators | Operation indicator (red) | ||
| Operation mode (with sensing object approaching) | NO. Refer to Datasheet. | ||
| Ambient temperature | Operating/Storage: - 25 to 70 ° C (with no icing or condensation) | ||
| Ambient humidity | Operating/Storage: 35% to 95% (with no condensation) | ||
| Temperature influence | ± 10% max. of sensing distance at 23 ° C in the temperature range of - 25 to 70 ° C | ||
| Voltage influence | ± 2% max. of sensing distance within a range of ±10% of rated power supply voltage | ||
| Insulation resistance | 50 M Ω min. (at 500 VDC) between current-carrying parts and case | ||
| Dielectric strength | 500 VAC (50/60 Hz) for 1min between current- carrying parts and case | 2,000 VAC (50/60 Hz) for 1 min between current- carrying parts and case | |
| Vibration resistance (destruction) | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||
| Shock resistance (destruction) | 1,000m/s2 10 times each in X, Y, and Z directions | ||
| Degree of protection | IEC IP67 | ||
| Connection method | Pre-wired Models (Standard cable length: 1 m) | ||
| Weight (packed state) | Approx. 1.4 kg | ||
| Materials | Case | Die-cast aluminum | |
| Sensing surface | Polyester | ||
| Accessories | Instruction sheet | ||
*Full-wave rectified power supplies with a mean output of 24 VDC ±10% are available for the TL-LP50.
Caution: In the interenst of product improvement, specifications are subject to change without notice.