![]()
Global
These are navigation links to move inside this page.
Long Sensing-distance Capacitive Separate Amplifier Proximity Sensor
Compact and Ideal for Robot Hands. Especially Effective in Detecting LCDs, Wafers, and PDPs. Plasma Display Panel (for wall-mounted TVs)
![]()
Quick links to 'E2J' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Sensors
| Sensors | Amplifier Units | ||||
| Appearance | Sensing distance (variable) | Model | Output configuration | Model | |
| Flat, Unshielded | ![]() | 10 mm (4 to 10 mm) | E2J-W10MA 1M | DC 3-wire NPN Open-collector output | E2J-JC4A 2M |
| 20 mm (8 to 20 mm) | E2J-W20MA 1M | ||||
Accessories (Order Separately)
Dust Covers
| Appearance | Application | Application | Model |
![]() | Dust protection * | E2J-JC4A Amplifier Unit | XS3Z-13 |
| E2J-W[]MA Sensor | XS3Z-15 |
*These dust covers are for protection against dust. They do not satisfy IP67. When attaching the Dust Cover, be sure to fully insert the connector into the Dust Cover.
Sensor I/O Connectors with Cables
| Appearance | Application | Cable conductors | Cable length | Model | Remarks |
![]() | For cable extension | 4 conductors | 1 m | XS3W-M421-401-R | M8-screw-mounting cables Robotics cables (vibration resistant) Straight/Straight Model |
| 2 m | XS3W-M421-402-R |