![]()
Global
These are navigation links to move inside this page.
Flat Proximity Sensor
![]()
Quick links to 'E2K-F' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Model | E2K-F10MC[]-A | E2K-F10MC[] | |
| Sensing distance | 4 to 10 mm (adjustable with 12-turn adjuster) | 10 mm ±10% | |
| Set distance | 0 to 7.5 mm * | ||
| Differential travel | 15% max. of sensing distance | ||
| Detectable object | Conductors and dielectrics | ||
| Standard sensing object | Grounded metal plate: 50 × 50 × 1 mm | ||
| Response frequency | 100 Hz | ||
| Power supply voltage (operating voltage range) | 12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max. | ||
| Current consumption | 10 mA max. at 24 VDC | ||
| Control output | Load current | NPN open collector, 100 mA max. (at 30 VDC) | |
| Residual voltage | 1.5 V max. (Load current: 100 mA, Cable length: 2 m) | ||
| Indicators | Detection indicator (red) | ||
| Operation mode (with sensing object approaching) | NO (Refer to Datasheet) | ||
| Protection circuits | Reverse polarity protection, Surge suppressor | ||
| Ambient temperature range | Operating/Storage: -10 to 55°C (with no icing or condensation) | ||
| Ambient humidity range | Operating/Storage: 35% to 95% | Operating/Storage: 35% to 95% | |
| Temperature influence | ±15% max. of sensing distance at 23°C in the temperature range of -10 to 55°C | ||
| Voltage influence | ±2.5% max. of sensing distance at rated voltage at rated voltage ±10% | ||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | ||
| Dielectric strength | 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case | ||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y, and Z directions | ||
| Degree of protection | IP64 (IEC) | IP66 (IEC) | |
| Connection method | Pre-wired Models (Standard cable length: 2 m) | ||
| Weight (packed state) | Approx. 35 g | ||
| Materials | Case | Heat-resistant ABS | |
| Sensing surface | |||
| Accessories | Instruction manual | ||
*The value for the E2K-F10MC[]-A is when it is adjusted to 10 mm.
Caution: In the interenst of product improvement, specifications are subject to change without notice.