Page top

Lead Contents

Cylindrical Proximity Sensor

E2K-X

E2K-X

General-purpose Threaded Sensor That Detects Metals and Non-metals Alike

Primary Contents



Ratings and Specifications

ModelE2K-X4ME[],
E2K-X4MY[]
E2K-X8ME[],
E2K-X8MY[]
E2K-X15ME[],
E2K-X15MY[]
Sensing distance4mm ±10%8 mm ±10%15 mm ±10%
Set distance *10 to 2.8 mm0 to 5.6 mm0 to 10 mm
Differential travel4% to 20% of sensing distance
Detectable objectConductors and dielectrics
Standard sensing objectGrounded metal plate: 50 × 50 × 1 mm
Response frequencyE Models: 100 Hz, Y Models: 10 Hz
Power supply voltage *2
(operating voltage range)
E Models: 12 to 24 VDC (10 to 30 VDC)
Y Models: 100 to 220 VAC (90 to 250 VAC)
Current consumptionE Models: 15 mA max.
Leakage currentY Models: 2.2 mA max. (Refer to Datasheet.)
Control
output
Load
current
E Models: 200 mA max. *2, Y Models: 10 to 200 mA
Residual
voltage
E Models: 1 V max. (Load current: 200 mA, Cable length: 2 m), Y Models: Refer to Datasheet.
IndicatorsE Models: Detection indicator (red), Y Models: Operation indicator (red)
Operation mode
(with sensing object approaching)
E1/Y1 Models: NO
E2/Y2 Models: NC
Refer to Datasheet.
Protection circuitsE Models: Reverse polarity protection, Surge suppressor, Y Models: Surge suppressor
Ambient temperature rangeOperating/Storage: -25 to 70°C (with no icing or condensation)Operating/Storage: -10 to 55°C
(with no icing or condensation)
Ambient humidity rangeOperating/Storage: 35% to 95% (with no condensation)
Temperature influence±20% max. of sensing distance at 23°C in the operating temperature range
Voltage influenceE Models: ±2% max. of sensing distance at rated voltage at rated voltage ±20%
Y Models: ±2% max. of sensing distance at rated voltage at rated voltage ±10%
Insulation resistance50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strengthE Models: 1,000 VAC, 50/60 Hz for 1 min between current-carrying parts and case
Y Models: 2,000 VAC, 50/60 Hz for 1 min between current-carrying parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y, and Z directions
Degree of protectionIP66 (IEC), in-house standards: oil-resistant
Connection methodPre-wired Models (Standard cable length: 2 m)
Weight (packed state)Approx. 65 gApprox. 145 gApprox. 205 g
MaterialsCaseHeat-resistant ABS
Sensing
surface
Clamping
nuts
Polyacetal
AccessoriesTightening tool,
Instruction Manual
Instruction manual

*1. The above values are sensing distances for the standard sensing object.

*2. E Models (DC switching models): A full-wave rectification power supply of 24 VDC ±20% (average value) can be used.

Caution: In the interenst of product improvement, specifications are subject to change without notice.