![]()
Global
These are navigation links to move inside this page.
All Metal Proximity Sensor
Long-distance Detection of Aluminum, Brass, and other Nonferrous Metals
![]()
Quick links to 'E2EV' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Model | E2EV-X2C1 E2EV-X2C2 | E2EV-X5C1 E2EV-X5C2 | E2EV-X10C1 E2EV-X10C2 | |
| Sensing distance | 2mm ±10% | 5 mm ±10% | 10 mm ±10% | |
| Set distance | 0 to 1.4 mm | 0 to 3.5 mm | 0 to 7 mm | |
| Differential travel | 10% max. of sensing distance | |||
| Detectable object | Ferrous metal and non-ferrous metal | |||
| Standard sensing object | Aluminum: 12 × 12 × 1 mm | Aluminum: 18 × 18 × 1 mm | Aluminum: 30 × 30 × 1 mm | |
| Response frequency * | 150 Hz | 70 Hz | ||
| Power supply voltage (operating voltage range) | 12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max. | |||
| Current consumption | 15 mA max. | |||
| Control output | Load current | NPN open-collector output, 100 mA max. (at 30 VDC) | ||
| Residual voltage | 2 V max. (Load current: 100 mA, Cable length: 2 m) | |||
| Indicators | Detection indicator (red) | |||
| Operation mode (with sensing object approaching) | C1 Models: NO C2 Models: NC Refer to Datasheet. | |||
| Protection circuits | Reverse polarity protection, Load short-circuit protection, Surge suppressor | |||
| Ambient temperature range | Operating/Storage: -10 to 55°C (with no icing or condensation) | |||
| Ambient humidity range | Operating/Storage: 35% to 95% (with no condensation) | |||
| Temperature influence | ±20% max. of sensing distance at 23°C in the temperature range of -10 to 55°C | |||
| Voltage influence | ±2.5% max. of sensing distance at rated voltage in the rated voltage ±15% range | |||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | |||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case | |||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |||
| Shock resistance | Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions | |||
| Degree of protection | IEC 60529 IP67, in-house standards: oil-resistant | |||
| Connection method | Pre-wired Models (Standard cable length: 2 m) | |||
| Weight (packed state) | Approx. 120 g | Approx. 140 g | Approx. 190 g | |
| Materials | Case | Nickel-plated brass | ||
| Sensing surface | Heat-resistant ABS | |||
| Clamping nuts | Nickel-plated brass | |||
| Toothed washer | Zinc-plated iron | |||
| Accessories | Instruction manual | |||
* The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance for the DC switching section of half the sensing distance.
Caution: In the interenst of product improvement, specifications are subject to change without notice.